Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*app_config.hThese are application-specific resources which are used in the test harness application in addition to the underlaying stack
o*at86rf231.hFile contains register and command defines specific for AT86RF231
o*avr2025_mac.hCopyright (c) 2014-2018 Microchip Technology Inc
o*bmm.cThis file implements the functions for initializing buffer module, allocating and freeing up buffers
o*bmm.hThis file contains the Buffer Management Module definitions
o*board.hStandard board header file
o*common_hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*common_sw_timer.cCopyright (c) 2013-2018 Microchip Technology Inc
o*common_sw_timer.hCopyright (c) 2013-2018 Microchip Technology Inc
o*compiler.hCommonly used includes, types and macros
o*conf_board.hExample specific board configuration file
o*conf_clock.hExample specific clock configuration file
o*conf_common_sw_timer.hUSART Serial configuration
o*conf_hw_timer.hUSART Serial configuration
o*conf_sio2host.hSerial Input & Output configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_spi_master.hSpi Master configuration for spi example
o*conf_trx_access.hCommon TRX Access Configuration
o*conf_usb.hUSB configuration file for CDC application
o*cycle_counter.h
o*delay.hCommon Delay Service
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3a3_a4/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*hw_timer.cCopyright (c) 2014-2018 Microchip Technology Inc
o*hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*ieee_154g.hThis header holds all IEEE 802.15.4g-2012 constants and attribute identifiers
o*ieee_const.hThis header holds all IEEE 802.15.4-2006 constants and attribute identifiers
o*init.cRZ600 board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*uc3/ioport.hUC3 architecture specific IOPORT service implementation header file
o*led.cAT32UC3A3 RZ600 board LEDs support package
o*led.hAT32UC3A3 RZ600 board LEDs support package
o*mac.cThis module runs the MAC scheduler
o*mac.hProvides MAC API to access MAC Layer functionality
o*mac_api.cThis file contains MAC API functions
o*mac_api.hMAC API for IEEE 802.15.4-2006
o*mac_associate.cImplements the functionality required for Association
o*mac_beacon.cImplements the building of beacon frames and initiates transmission via CSMA-CA after reception of a beacon request frame in a nonbeacon-enabled PAN
o*mac_build_config.hThis header file declares macros for various build configurations
o*mac_callback_wrapper.cWrapper code for MAC callback functions
o*mac_config.hThese are all timer IDs which are used in MAC
o*mac_data_extract_mhr.cImplements common functionality for MAC
o*mac_data_ind.cImplements incoming frame handling in the MAC
o*mac_data_req.cImplements data request related functions
o*mac_data_structures.hThis file contains MAC related data structures, types and enums
o*mac_disassociate.cImplements the MLME-DISASSOCIATION functionality
o*mac_dispatcher.cDispatches the events by decoding the message type
o*mac_gts.cThis file implements GTS feature for MAC
o*mac_internal.hDeclares MAC internal functions, globals, and macros
o*mac_mcps_data.cHandles MCPS related primitives and frames
o*mac_misc.cThis file implements miscellaneous MAC sublayer components
o*mac_msg_const.hThis file defines all message constants
o*mac_msg_type_data_ind.hThis file defines all message structures for the MAC
o*mac_msg_types.hThis file defines all message structures for the MAC
o*mac_orphan.cImplements orphan scan related functionalities on the parent side
o*mac_pib.cImplements the MAC PIB attribute handling
o*mac_poll.cImplements the MLME-POLL.request handling
o*mac_process_beacon_frame.cImplements the processing of a received beacon frame
o*mac_process_tal_tx_frame_status.cProcesses the TAL tx frame status received on the frame transmission
o*mac_rx_enable.cImplements the MLME-RX-ENABLE functionality
o*mac_scan.c
o*mac_security.cHandles MAC security
o*mac_security.hDeclares MAC security related functions, globals, and macros
o*mac_start.cThis file implements the MLME-START.request (MAC layer management entity) entry points
o*mac_sync.cImplements the MLME-SYNC.request
o*mac_tx_coord_realignment_command.cImplements the coordinator realignment command
o*main.cMAC Serial Interface Application
o*mrepeat.h
o*osc.hOscillator management
o*uc3a3_a4/osc.hChip-specific oscillator management functions
o*pal.c
o*pal.hPAL related APIs
o*pal_generic.hPAL Generic APIs
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3a3_a4/pll.hChip-specific PLL definitions
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*private_const.hThis header holds all Atmel private constants and attribute identifiers
o*qmm.cThis file implements the functions for initializing the queues, appending a buffer into the queue, removing a buffer from the queue and reading a buffer from the queue as per the search criteria
o*qmm.hThis file contains the Queue Management Module definitions
o*read.cSystem-specific implementation of the _read function used by the standard library
o*return_val.hReturn values of APIs
o*rz600.hAT32UC3A3 RZ600 board header file
o*sal.cLow-level crypto API for an AES unit implemented in AT86RF2xx
o*sal.hDeclarations for low-level security API
o*sal_generic.hDeclarations for low-level security API
o*sal_types.hThis file contains defines for SAL types
o*serial_interface.cHandles Serial Interface Functionalities
o*serial_interface.hThis header defines prototypes and definitions for serial interface functionalities
o*sio2host.cEvent handling Serial I/O Functionalities
o*sio2host.hEvent handling Serial I/O Functionalities
o*sleep.hSleep mode access
o*sleepmgr.cAVR UC3 Sleep manager implementation
o*sleepmgr.hSleep manager
o*uc3/sleepmgr.hAVR UC3 Sleep manager implementation
o*spi.c
o*spi.h
o*spi_master.c
o*spi_master.hSPI Master Mode management
o*uc3_spi/spi_master.h
o*stack_config.hStack configuration parameters
o*status_codes.hStatus code definitions
o*stb.cHigh-level security tool box
o*stb.hDeclarations for security tool box
o*stb_armcrypto.c
o*stb_armcrypto.hDeclarations for security tool box required for ARM crypto engine
o*stb_generic.hDeclarations for security tool box
o*stb_help.c
o*stb_internal.hDeclarations for security tool box
o*stdio_usb.cUSB CDC Standard I/O Serial Management
o*stdio_usb.hUSB Standard I/O Serial Management
o*stringz.h
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3a3_a4/sysclk.hChip-specific system clock management functions
o*tal.cThis file implements the TAL state machine and provides general functionality used by the TAL
o*tal.hThis file contains TAL API function declarations
o*tal_build_config.hThis file contains TAL API function declarations
o*tal_config.hFile contains TAL configuration parameters
o*tal_constants.hThis file contains constants used througthout the TAL
o*tal_ed.cThis file implements ED Scan
o*tal_generic.hThis file contains defines for TAL types
o*tal_helper.c
o*tal_helper.hThis file contains TAL helper function declarations
o*tal_init.cThis file implements functions for initializing TAL
o*tal_internal.hThis header file contains types and variable definition that are used within the TAL only
o*tal_irq_handler.cThis file handles the interrupts generated by the transceiver
o*tal_irq_handler.hThis header file contains the interrupt handling definitions
o*tal_pib.cThis file handles the TAL PIB attributes, set/get and initialization
o*tal_pib.hThis file contains the prototypes for TAL PIB functions
o*tal_pwr_mgmt.cThis file implements TAL power management functionality of the transceiver
o*tal_rx.cThis file implements the frame reception functions
o*tal_rx.hFile contains macros and modules used while processing a received frame
o*tal_rx_enable.cFile provides functionality supporting RX-Enable feature
o*tal_slotted_csma.cThis file implements slotted CSMA-CA functions
o*tal_slotted_csma.hFile provides CSMA-CA states
o*tal_timer_config.hFile contains TAL timer configuration parameters
o*tal_tx.cThis file handles the frame transmission within the TAL
o*tal_tx.hFile contains the TAL sub-state macros and functions that perform frame transmission
o*tal_types.hThis file contains defines for TAL types
o*tc.c
o*tc.h
o*tpaste.h
o*trampoline_uc3.h
o*trx_access.c
o*trx_access.hHAL related APIs for externally plugged transceivers
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_cdc.cUSB Device Communication Device Class (CDC) interface
o*udi_cdc.hUSB Device Communication Device Class (CDC) interface definitions
o*udi_cdc_conf.hDefault CDC configuration for a USB Device with a single interface
o*udi_cdc_desc.cDefault descriptors for a USB Device with a single interface CDC
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_cdc.hUSB Communication Device Class (CDC) protocol definitions
o*usbb_device.cUSB Device driver Compliance with common driver UDD
o*usbb_device.hUSBB Device Driver header file
o*usbb_otg.hUSBB OTG Driver header file
\*write.cSystem-specific implementation of the _write function used by the standard library