Implements the coordinator realignment command.
#include <compiler.h>
#include <string.h>
#include <stdint.h>
#include <stdbool.h>
#include "return_val.h"
#include "pal.h"
#include "bmm.h"
#include "qmm.h"
#include "tal.h"
#include "ieee_const.h"
#include "mac_msg_const.h"
#include "mac_api.h"
#include "mac_msg_types.h"
#include "mac_data_structures.h"
#include "stack_config.h"
#include "mac_internal.h"
#include "mac.h"
Macros | |
#define | COORD_REALIGN_PAYLOAD_LEN (9) |
Functions | |
bool | mac_tx_coord_realignment_command (frame_msgtype_t cmd_type, buffer_t *buf_ptr, uint16_t new_panid, uint8_t new_channel, uint8_t new_page) |
Sends a coordinator realignment command frame. More... | |
#define COORD_REALIGN_PAYLOAD_LEN (9) |
Referenced by mac_tx_coord_realignment_command().