Microchip® Advanced Software Framework

tal_timer_config.h File Reference

File contains TAL timer configuration parameters.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "tal_config.h"
#include "return_val.h"

Macros

#define NUMBER_OF_TAL_TIMERS   (2)
 

Variables

uint8_t TAL_CSMA_BEACON_LOSS_TIMER
 
uint8_t TAL_CSMA_CCA
 

#define NUMBER_OF_TAL_TIMERS   (2)