Initilization functions and utilities - Performance Analyzer application.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdbool.h>
#include <stdint.h>
#include "tal.h"
#include "tal_helper.h"
#include "app_init.h"
#include "perf_api_serial_handler.h"
#include "sio2host.h"
#include "common_sw_timer.h"
Functions | |
static void | app_timers_init (void) |
static void | configuration_mode_selection (void) |
Checks whether Configuartion Mode is selected or not. More... | |
void | init_state_init (void *arg) |
Initialization task for INIT STATE. More... | |
Variables | |
uint8_t | APP_TIMER_TO_RX_LED_OFF |
uint8_t | APP_TIMER_TO_TX |
uint8_t | APP_TIMER_TO_TX_LED_OFF |
uint8_t | CW_TX_TIMER |
uint8_t | T_APP_TIMER |
uint8_t | T_APP_TIMER_RANGE |
|
static |
References app_alert(), APP_TIMER_TO_RX_LED_OFF, APP_TIMER_TO_TX, APP_TIMER_TO_TX_LED_OFF, CW_TX_TIMER, status_code_genare_t, STATUS_OK, sw_timer_get_id(), T_APP_TIMER, and T_APP_TIMER_RANGE.
Referenced by init_state_init().