SAM R30 External Interrupt Driver Configuration Header.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EXTINT_CLOCK_SELECTION EXTINT_CLK_ULP32K |
Define which clock type is used to clock EIC peripheral: More... | |
#define | EXTINT_CLOCK_SOURCE GCLK_GENERATOR_0 |
Define which GCLK source is used when selecting EXTINT_CLK_GCLK type. More... | |
#define EXTINT_CLOCK_SELECTION EXTINT_CLK_ULP32K |
Define which clock type is used to clock EIC peripheral:
#define EXTINT_CLOCK_SOURCE GCLK_GENERATOR_0 |
Define which GCLK source is used when selecting EXTINT_CLK_GCLK type.
Referenced by _system_extint_init(), extint_chan_set_config(), and extint_nmi_set_config().