app_config.h | These are application-specific resources which are used in the application in addition to the underlaying stack |
 app_frame_format.h | Defines various structure definitions, used to communicate with Peer node over the air - Performance Analyzer application |
 app_init.h | Initialization prototypes and enumerations - Performance Analyzer application |
 app_peer_search.h | Function prototypes for Peera Search process - Performance Analyzer application Copyright (c) 2013-2018 Microchip Technology Inc |
 app_per_mode.h | PER Measuremnt mode prototypes and defines |
 app_range_mode.h | Range Measurement mode related prototypes and defines |
 at86rf212b.h | |
 avr2025_mac.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 bmm.c | This file implements the functions for initializing buffer module, allocating and freeing up buffers |
 bmm.h | This file contains the Buffer Management Module definitions |
 board.h | Standard board header file |
 board_init.c | SAM R30 Module Xplained Pro board initialization |
 clock.c | SAM R30 Clock Driver |
 clock.h | SAM Clock Driver |
 clock_config_check.h | SAM R30 Clock Driver |
 clock_feature.h | SAM R30 Clock Driver |
 common_hw_timer.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 common_sw_timer.c | Copyright (c) 2013-2018 Microchip Technology Inc |
 common_sw_timer.h | Copyright (c) 2013-2018 Microchip Technology Inc |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Board configuration |
 conf_clocks.h | SAM R30 Clock configuration |
 conf_common_sw_timer.h | USART Serial configuration |
 conf_extint.h | SAM R30 External Interrupt Driver Configuration Header |
 conf_hw_timer.h | HW Timer Configuration |
 conf_perf_analyzer.h | Module configuration |
 conf_sio2host.h | Serial Input & Output configuration |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_spi.h | SAM R30 SPI configuration |
 conf_trx_access.h | Common TRX Access Configuration |
 delay.h | Common Delay Service |
 extint.c | SAM External Interrupt Driver |
 extint.h | SAM External Interrupt Driver |
 extint_callback.c | SAM External Interrupt Driver |
 extint_callback.h | SAM External Interrupt Driver |
 gclk.c | SAM R30 Generic Clock Driver |
 gclk.h | SAM Generic Clock Driver |
 hw_timer.c | Copyright (c) 2013-2020 Microchip Technology Inc |
 hw_timer.h | Copyright (c) 2014-2018 Microchip Technology Inc |
 ieee_154g.h | This header holds all IEEE 802.15.4g-2012 constants and attribute identifiers |
 ieee_const.h | This header holds all IEEE 802.15.4-2006 constants and attribute identifiers |
 init_state.c | Initilization functions and utilities - Performance Analyzer application |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM0 |
 mac.h | Provides MAC API to access MAC Layer functionality |
 mac_api.h | MAC API for IEEE 802.15.4-2006 |
 mac_build_config.h | This header file declares macros for various build configurations |
 mac_config.h | These are all timer IDs which are used in MAC |
 mac_msg_const.h | This file defines all message constants |
 mac_msg_type_data_ind.h | This file defines all message structures for the MAC |
 mac_msg_types.h | This file defines all message structures for the MAC |
 main.c | Main of Performance_Analyzer application |
 mrecursion.h | Preprocessor macro recursion utils |
 mrepeat.h | Preprocessor macro repeating utils |
 pal.c | |
 pal.h | PAL related APIs |
 pal_generic.h | PAL Generic APIs |
 parts.h | Atmel part identification macros |
 peer_search_initiator.c | Initiator/Transmitter functionalities in Peer Search Process - Performance Analyzer application |
 peer_search_receptor.c | Receptor functionalities in Peer Search Process - Performance Analyzer application Copyright (c) 2013-2018 Microchip Technology Inc |
 per_mode_common_utils.c | Common utilities for both Initiator and Receptor in PER Measurement mode - Performance Analyzer application |
 per_mode_initiator.c | Initiator/Transmitter functionalities in PER Measurement mode - Performance Analyzer application This is the source code of a Packet Error Rate Measurement mode as Initiator |
 per_mode_receptor.c | Receptor functionalities in PER Measurement mode - Performance Analyzer application Copyright (c) 2013-2018 Microchip Technology Inc |
 perf_api.h | API function protypes - Performance Analyzer application |
 perf_api_serial_handler.c | SIO service implementation - Performance Analyzer application |
 perf_api_serial_handler.h | This file contains macros and function prototypes for SIO handling |
 perf_msg_const.h | This file defines all Req, confirm, Indication message constants |
 performance_main.c | Main of Performance_Analyzer application |
 performance_main.h | API function protypes - Performance Analyzer application |
 pinmux.c | SAM Pin Multiplexer Driver |
 pinmux.h | SAM Pin Multiplexer Driver |
 port.c | SAM GPIO Port Driver |
 port.h | SAM GPIO Port Driver |
 power.h | SAM L21/L22/R30/R34/R35 Power functionality |
 preprocessor.h | Preprocessor utils |
 qmm.c | This file implements the functions for initializing the queues, appending a buffer into the queue, removing a buffer from the queue and reading a buffer from the queue as per the search criteria |
 qmm.h | This file contains the Queue Management Module definitions |
 qs_lin.h | SAM USART LIN Quick Start |
 qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
 qs_port_basic.h | SAM GPIO Port Driver Quick Start |
 qs_spi_dma_use.h | SAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA |
 qs_spi_master_basic.h | SAM SPI Quick Start |
 qs_spi_slave_basic.h | SAM SPI Quick Start |
 qs_usart_basic_use.h | SAM USART Quick Start |
 qs_usart_callback.h | SAM USART Quick Start |
 qs_usart_dma_use.h | SAM Quick Start Guide for Using Usart driver with DMA |
 range_measure.c | Range Measurement mode functionaities - Performance Anallyzer application |
 read.c | System-specific implementation of the _read function used by the standard library |
 reset.h | SAM Reset functionality |
 return_val.h | Return values of APIs |
 samr30_module_xplained_pro.h | SAM R30 Module Xplained Pro board definition |
 sercom.c | SAM Serial Peripheral Interface Driver |
 sercom.h | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.c | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.h | SAM Serial Peripheral Interface Driver |
 sercom_pinout.h | SAM SERCOM Module Pinout Definitions |
 serial.h | Serial Mode management |
 sio2host.c | Handles Serial I/O Functionalities For the Host Device |
 sio2host.h | Event handling Serial I/O Functionalities |
 spi.c | SAM Serial Peripheral Interface Driver |
 spi.h | SAM Serial Peripheral Interface Driver |
 stack_config.h | Stack configuration parameters |
 status_codes.h | Status code definitions |
 stdio_serial.h | Common Standard I/O Serial Management |
 stringz.h | Preprocessor stringizing utils |
 system.c | SAM System related functionality |
 system.h | SAM System related functionality |
 system_interrupt.c | SAM System Interrupt Driver |
 system_interrupt.h | SAM System Interrupt Driver |
 system_interrupt_features.h | SAM R30 System Interrupt Driver |
 systick_counter.c | ARM functions for busy-wait delay loops |
 systick_counter.h | ARM functions for busy-wait delay loops |
 tal.c | This file implements the TAL state machine and provides general functionality used by the TAL |
 tal.h | This file contains TAL API function declarations |
 tal_build_config.h | This file contains TAL API function declarations |
 tal_config.h | File contains TAL configuration parameters |
 tal_constants.h | This file contains constants used througthout the TAL |
 tal_ed.c | This file implements ED Scan |
 tal_generic.h | This file contains defines for TAL types |
 tal_helper.c | |
 tal_helper.h | This file contains TAL helper function declarations |
 tal_init.c | This file implements functions for initializing TAL |
 tal_internal.h | This header file contains types and variable definition that are used within the TAL only |
 tal_irq_handler.c | This file handles the interrupts generated by the transceiver |
 tal_irq_handler.h | This header file contains the interrupt handling definitions |
 tal_pib.c | This file handles the TAL PIB attributes, set/get and initialization |
 tal_pib.h | This file contains the prototypes for TAL PIB functions |
 tal_pwr_mgmt.c | This file implements TAL power management functionality of the transceiver |
 tal_rx.c | This file implements the frame reception functions |
 tal_rx.h | File contains macros and modules used while processing a received frame |
 tal_rx_enable.c | File provides functionality supporting RX-Enable feature |
 tal_slotted_csma.c | This file implements slotted CSMA-CA functions |
 tal_slotted_csma.h | File provides CSMA-CA states |
 tal_timer_config.h | File contains TAL timer configuration parameters |
 tal_tx.c | This file handles the frame transmission within the TAL |
 tal_tx.h | File contains the TAL sub-state macros and functions that perform frame transmission |
 tal_types.h | This file contains defines for TAL types |
 tc.c | SAM TC - Timer Counter Driver |
 tc.h | SAM TC - Timer Counter Driver |
 tc_interrupt.c | SAM TC - Timer Counter Callback Driver |
 tc_interrupt.h | SAM TC - Timer Counter Callback Driver |
 tfa.c | Implementation of Transceiver Feature Access (TFA) functionality |
 tfa.h | This file is the interface for Transceiver Feature Access (TFA) functionality |
 tpaste.h | Preprocessor token pasting utils |
 trx_access.c | |
 trx_access.h | HAL related APIs for externally plugged transceivers |
 usart.c | SAM SERCOM USART Driver |
 usart.h | SAM SERCOM USART Driver |
 usart_interrupt.c | SAM SERCOM USART Asynchronous Driver |
 usart_interrupt.h | SAM SERCOM USART Asynchronous Driver |
 usart_serial.h | USART Serial wrapper service for the SAM D/L/C/R devices |
 user_interface.c | LED, Button and terminal print functions - Performance Analyzer application |
 user_interface.h | LED,Button,Terminal print event prototypes and defines |
 wait_for_event.c | Event handling functionalities to start Peer Search - Performance Analyzer application |
 write.c | System-specific implementation of the _write function used by the standard library |