Microchip® Advanced Software Framework

tc_interrupt_t Struct Reference

Timer/counter interrupts.

#include <tc.h>

Data Fields

unsigned int covfs: 1
 Counter overflow interrupt. More...
 
unsigned int cpas: 1
 RA compare interrupt. More...
 
unsigned int cpbs: 1
 RB compare interrupt. More...
 
unsigned int cpcs: 1
 RC compare interrupt. More...
 
unsigned int etrgs: 1
 External trigger interrupt. More...
 
unsigned int:24
 
unsigned int ldras: 1
 RA load interrupt. More...
 
unsigned int ldrbs: 1
 RB load interrupt. More...
 
unsigned int lovrs: 1
 Load overrun interrupt. More...
 

unsigned int tc_interrupt_t::covfs

Counter overflow interrupt.

Referenced by tc_configure_interrupts(), tmr_disable_ovf_interrupt(), and tmr_enable_ovf_interrupt().

unsigned int tc_interrupt_t::cpas

RA compare interrupt.

Referenced by tc_configure_interrupts().

unsigned int tc_interrupt_t::cpbs

RB compare interrupt.

Referenced by tc_configure_interrupts().

unsigned int tc_interrupt_t::cpcs
unsigned int tc_interrupt_t::etrgs

External trigger interrupt.

Referenced by tc_configure_interrupts().

unsigned tc_interrupt_t::int
unsigned int tc_interrupt_t::ldras

RA load interrupt.

Referenced by tc_configure_interrupts().

unsigned int tc_interrupt_t::ldrbs

RB load interrupt.

Referenced by tc_configure_interrupts().

unsigned int tc_interrupt_t::lovrs

Load overrun interrupt.

Referenced by tc_configure_interrupts().