Microchip® Advanced Software Framework

tal_config.h File Reference

File contains TAL configuration parameters.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include "at86rf212.h"

Macros

#define ANTENNA_DEFAULT   (ANT_CTRL_1)
 
#define TAL_RADIO_WAKEUP_TIME_SYM
 

#define ANTENNA_DEFAULT   (ANT_CTRL_1)
#define TAL_RADIO_WAKEUP_TIME_SYM
Value:
#define TAL_CONVERT_US_TO_SYMBOLS(time)
Conversion of microseconds to symbols.
Definition: tal.h:899
#define SLEEP_TO_TRX_OFF_TYP_US
Definition: at86rf212.h:79