Files | |
file | conf_board.h |
Configuration File for SAM4L Explained Pro Board. | |
file | conf_clock.h |
Chip-specific system clock manager configuration. | |
file | conf_hw_timer.h |
Hardware Timer configuration. | |
file | conf_sio2host.h |
USART Serial configuration. | |
file | conf_sio2ncp.h |
Serial Input & Output configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi_master.h |
Spi Master configuration. | |
file | conf_trx_access.h |
Common TRX Access Configuration. | |
file | conf_uart_serial.h |
Serial USART service configuration. | |
file | conf_usb.h |
USB configuration file for CDC application. | |