XMEGA-AT86RF233 Zigbit board LEDs support package.
This file contains definitions and services related to the LED features of the XMEGA-AT86RF233 Zigbit board.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "gpio.h"
Macros | |
#define | LED_Off(led_gpio) gpio_set_pin_high(led_gpio) |
Turns off the specified LEDs. More... | |
#define | LED_On(led_gpio) gpio_set_pin_low(led_gpio) |
Turns on the specified LEDs. More... | |
#define | LED_Toggle(led_gpio) gpio_toggle_pin(led_gpio) |
Toggles the specified LEDs. More... | |
#define LED_Off | ( | led_gpio | ) | gpio_set_pin_high(led_gpio) |
Turns off the specified LEDs.
led_gpio | LED to turn off (LEDx_GPIO). |
Referenced by led_handling(), and main().
#define LED_On | ( | led_gpio | ) | gpio_set_pin_low(led_gpio) |
Turns on the specified LEDs.
led_gpio | LED to turn on (LEDx_GPIO). |
Referenced by main(), and nlme_start_confirm().
#define LED_Toggle | ( | led_gpio | ) | gpio_toggle_pin(led_gpio) |
Toggles the specified LEDs.
led_gpio | LED to toggle (LEDx_GPIO). |
Referenced by app_alert(), and led_handling().