API for ZID profile.
Macros | |
#define | ADD_TIME(a, b) ((a) + (b)) |
Adds two time values. More... | |
#define | CONF_TX_OPTIONS |
#define | SUB_TIME(a, b) ((a) - (b)) |
Subtracts two time values. More... | |
Typedefs | |
typedef enum zid_connect_state_tag | zid_connect_state_t |
typedef enum zid_state_tag | zid_state_t |
Functions | |
void | clear_proxy_entry (uint8_t PairingRef) |
void | connect_data_confirm (nwk_enum_t Status, uint8_t PairingRef) |
void | connect_data_indication (gdp_msg_struct_t *gdpmsg, uint8_t RxLinkQuality, uint8_t RxFlags) |
void | get_ib_from_nvm (void) |
gdp_response_code_t | handle_incoming_push_attribute (gdp_msg_struct_t *gdpmsg) |
bool | send_get_attribute_response (gdp_msg_struct_t *gdp_msg) |
bool | send_get_attributes_request (uint8_t PairingRef, zid_attribute_t ZIDAttribute) |
bool | set_attribute_value (uint8_t PairingRef, zid_attribute_t attribute_id, uint8_t *value) |
void | store_ib_to_nvm (void) |
void | waiting_for_get_attribute_response_timeout_cb (void *callback_parameter) |
Variables | |
uint8_t | connecting_pair_ref |
zid_standby_t | standby_state |
zid_connect_state_t | zid_connect_state |
zid_ib_t | zid_ib |
zid_state_t | zid_state |
#define ADD_TIME | ( | a, | |
b | |||
) | ((a) + (b)) |
Adds two time values.
Referenced by pal_add_time_us(), and sw_timer_start().
#define CONF_TX_OPTIONS |
#define SUB_TIME | ( | a, | |
b | |||
) | ((a) - (b)) |
Subtracts two time values.
Referenced by pal_sub_time_us(), and sw_timer_start().
typedef enum zid_connect_state_tag zid_connect_state_t |
typedef enum zid_state_tag zid_state_t |
enum zid_state_tag |
void clear_proxy_entry | ( | uint8_t | PairingRef | ) |
void connect_data_confirm | ( | nwk_enum_t | Status, |
uint8_t | PairingRef | ||
) |
void connect_data_indication | ( | gdp_msg_struct_t * | gdpmsg, |
uint8_t | RxLinkQuality, | ||
uint8_t | RxFlags | ||
) |
void get_ib_from_nvm | ( | void | ) |
gdp_response_code_t handle_incoming_push_attribute | ( | gdp_msg_struct_t * | gdpmsg | ) |
bool send_get_attribute_response | ( | gdp_msg_struct_t * | gdp_msg | ) |
bool send_get_attributes_request | ( | uint8_t | PairingRef, |
zid_attribute_t | ZIDAttribute | ||
) |
bool set_attribute_value | ( | uint8_t | PairingRef, |
zid_attribute_t | attribute_id, | ||
uint8_t * | value | ||
) |
void store_ib_to_nvm | ( | void | ) |
void waiting_for_get_attribute_response_timeout_cb | ( | void * | callback_parameter | ) |
uint8_t connecting_pair_ref |
zid_standby_t standby_state |
zid_connect_state_t zid_connect_state |
zid_ib_t zid_ib |
zid_state_t zid_state |