#include <nwk_internal.h>
uint32_t nib_tag::ActivePeriod |
uint8_t nib_tag::aplKeyExchangeTransferCount |
uint8_t nib_tag::BaseChannel |
uint8_t nib_tag::DiscoveryLQIThreshold |
uint32_t nib_tag::DiscoveryRepetitionInterval |
uint32_t nib_tag::DutyCycle |
uint32_t nib_tag::FrameCounter |
bool nib_tag::IndicateDiscoveryRequests |
bool nib_tag::InPowerSave |
uint8_t nib_tag::MaxDiscoveryRepetitions |
uint8_t nib_tag::MaxFirstAttemptCSMABackoffs |
uint8_t nib_tag::MaxFirstAttemptFrameRetries |
uint8_t nib_tag::MaxReportedNodeDescriptors |
uint8_t nib_tag::PrivateNodeCapabilities |
uint16_t nib_tag::PrivateVendorIdentifier |
NWK variables used to store private NIB attribute values.
uint8_t nib_tag::PrivateVendorString[7] |
uint32_t nib_tag::ResponseWaitTime |
uint8_t nib_tag::ScanDuration |
uint8_t nib_tag::UserString[15] |