Files | |
file | Avr477QTouch.h |
AVR477 Board QTouch Implementation. | |
file | buttonsExt.h |
QTouch Buttons header file. | |
file | memorymap.h |
Memory map for QMatrix file. | |
file | qm_asm_avr.h |
This file contains the QTouch Libary configuration options for AVR 8-bit QMatrix method Capacitive Touch acquisition. | |
file | touch_api.h |
This file contains the QTouch Libary API interface for AVR 8-bit, AVR 32-bit and Atmel ARM QMatrix and QTouch method Capacitive Touch acquisition. | |
file | touch_config.h |
QMatrix Touch configuration. | |