Miscellaneous data | |
#define | COMMON_SENSOR_PLATFORM |
Validate board support for the common sensor service. More... | |
LEDs | |
LED0 and LED1 are single yellow LEDs that are active low. LED2 and LED3 are inside one package (Led red and green close to USB connector) but can be controlled individually. LED2 has a red color and is active low. This LED can be used for general purposes. LED3 has a green color and is active high. By default this LED is on since it shall indicate that power is applied to the board. By pulling the gate of a N-FET low it is possible to turn off the LED if needed. | |
#define | LED0_GPIO IOPORT_CREATE_PIN(PORTR, 0) |
#define | LED1_GPIO IOPORT_CREATE_PIN(PORTR, 1) |
#define | LED2_GPIO IOPORT_CREATE_PIN(PORTD, 4) |
#define | LED3_GPIO IOPORT_CREATE_PIN(PORTD, 5) |
#define | LED0 LED0_GPIO |
#define | LED1 LED1_GPIO |
#define | LED2 LED2_GPIO |
#define | LED3 LED3_GPIO |
#define | LED_COUNT 4 |
Number of LEDs. More... | |
Push buttons | |
#define | GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTE, 5) |
#define | GPIO_PUSH_BUTTON_1 IOPORT_CREATE_PIN(PORTF, 1) |
#define | GPIO_PUSH_BUTTON_2 IOPORT_CREATE_PIN(PORTF, 2) |
QTouch button | |
#define | QTOUCH_BUTTON_SNS IOPORT_CREATE_PIN(PORTF, 6) |
#define | QTOUCH_BUTTON_SNSK IOPORT_CREATE_PIN(PORTF, 7) |
Light sensor | |
#define | LIGHT_SENSOR_ADC_MODULE ADCA |
#define | LIGHT_SENSOR_ADC_INPUT ADCCH_POS_PIN0 |
#define | LIGHT_SENSOR_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 0) |
Temperature sensor (NTC) | |
#define | TEMPERATURE_SENSOR_ADC_MODULE ADCA |
#define | TEMPERATURE_SENSOR_ADC_INPUT ADCCH_POS_PIN1 |
#define | TEMPERATURE_SENSOR_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 1) |
Analog filter (lowpass RC @ 159 Hz) | |
#define | FILTER_INPUT_SIGNAL_PIN IOPORT_CREATE_PIN(PORTF, 0) |
#define | FILTER_OUTPUT_ADC_MODULE ADCA |
#define | FILTER_OUTPUT_ADC_INPUT ADCCH_POS_PIN2 |
#define | FILTER_OUTPUT_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 2) |
LCD backlight | |
#define | LCD_BACKLIGHT_ENABLE_PIN IOPORT_CREATE_PIN(PORTE, 4) |
#define | LCD_BACKLIGHT_ENABLE_LEVEL true |
LCD controller (NHD-C12832A1Z-FSW-FBW-3V3) | |
#define | NHD_C12832A1Z_SPI &USARTD0 |
#define | NHD_C12832A1Z_SPI_SCK IOPORT_CREATE_PIN(PORTD, 1) |
#define | NHD_C12832A1Z_SPI_MOSI IOPORT_CREATE_PIN(PORTD, 3) |
#define | NHD_C12832A1Z_CSN IOPORT_CREATE_PIN(PORTF, 3) |
#define | NHD_C12832A1Z_REGISTER_SELECT IOPORT_CREATE_PIN(PORTD, 0) |
If this signal is set high display data is sent otherwise commands. More... | |
#define | NHD_C12832A1Z_RESETN IOPORT_CREATE_PIN(PORTA, 3) |
#define | NHD_C12832A1Z_BACKLIGHT IOPORT_CREATE_PIN(PORTE, 4) |
The backlight is active high. More... | |
LCD dimensions | |
#define | LCD_WIDTH_PIXELS (128) |
#define | LCD_HEIGHT_PIXELS (32) |
DataFlash memory (AT45DBX) | |
#define | AT45DBX_SPI &USARTD0 |
#define | AT45DBX_CS IOPORT_CREATE_PIN(PORTF, 4) |
#define | AT45DBX_MASTER_SCK IOPORT_CREATE_PIN(PORTD, 1) |
SCK pin. More... | |
#define | AT45DBX_MASTER_MOSI IOPORT_CREATE_PIN(PORTD, 3) |
MOSI pin. More... | |
#define | AT45DBX_MASTER_MISO IOPORT_CREATE_PIN(PORTD, 2) |
MISO pin. More... | |
MXT143E Xplained top module | |
#define | MXT143E_XPLAINED_TWI &TWIC |
#define | MXT143E_XPLAINED_USART_SPI &USARTC1 |
#define | MXT143E_XPLAINED_CS IOPORT_CREATE_PIN(PORTC, 4) |
#define | MXT143E_XPLAINED_SCK IOPORT_CREATE_PIN(PORTC, 7) |
#define | MXT143E_XPLAINED_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
#define | MXT143E_XPLAINED_MISO IOPORT_CREATE_PIN(PORTC, 6) |
#define | MXT143E_XPLAINED_CHG IOPORT_CREATE_PIN(PORTC, 2) |
#define | MXT143E_XPLAINED_DC IOPORT_CREATE_PIN(PORTC, 3) |
#define | MXT143E_XPLAINED_BACKLIGHT IOPORT_CREATE_PIN(PORTA, 4) |
#define | MXT143E_XPLAINED_LCD_RESET IOPORT_CREATE_PIN(PORTA, 6) |
External oscillator | |
| |
#define | BOARD_XOSC_HZ 32768 |
#define | BOARD_XOSC_TYPE XOSC_TYPE_32KHZ |
#define | BOARD_XOSC_STARTUP_US 1000000 |
Communication interfaces on header J1 | |
#define | TWIC_SDA IOPORT_CREATE_PIN(PORTC, 0) |
#define | TWIC_SCL IOPORT_CREATE_PIN(PORTC, 1) |
#define | USARTC0_RXD IOPORT_CREATE_PIN(PORTC, 2) |
#define | USARTC0_TXD IOPORT_CREATE_PIN(PORTC, 3) |
#define | SPIC_SS IOPORT_CREATE_PIN(PORTC, 4) |
#define | SPIC_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
#define | SPIC_MISO IOPORT_CREATE_PIN(PORTC, 6) |
#define | SPIC_SCK IOPORT_CREATE_PIN(PORTC, 7) |
Connections of the AT86RFX transceiver | |
#define | AT86RFX_SPI &SPIC |
#define | AT86RFX_RST_PIN IOPORT_CREATE_PIN(PORTC, 0) |
#define | AT86RFX_MISC_PIN IOPORT_CREATE_PIN(PORTC, 1) |
#define | AT86RFX_IRQ_PIN IOPORT_CREATE_PIN(PORTC, 2) |
#define | AT86RFX_SLP_PIN IOPORT_CREATE_PIN(PORTC, 3) |
#define | AT86RFX_SPI_CS IOPORT_CREATE_PIN(PORTC, 4) |
#define | AT86RFX_SPI_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
#define | AT86RFX_SPI_MISO IOPORT_CREATE_PIN(PORTC, 6) |
#define | AT86RFX_SPI_SCK IOPORT_CREATE_PIN(PORTC, 7) |
#define | AT86RFX_INTC_INIT() |
#define | AT86RFX_ISR() ISR(PORTC_INT0_vect) |
#define | ENABLE_TRX_IRQ() (PORTC.INTCTRL |= PORT_INT0LVL_gm) |
Enables the transceiver main interrupt. More... | |
#define | DISABLE_TRX_IRQ() (PORTC.INTCTRL &= ~PORT_INT0LVL_gm) |
Disables the transceiver main interrupt. More... | |
#define | CLEAR_TRX_IRQ() (PORTC.INTFLAGS = PORT_INT0IF_bm) |
Clears the transceiver main interrupt. More... | |
#define | ENTER_TRX_REGION() { uint8_t irq_mask = PORTC.INTCTRL; PORTC.INTCTRL &= ~PORT_INT0LVL_gm |
#define | LEAVE_TRX_REGION() PORTC.INTCTRL = irq_mask; } |
Pin connections on header J1 | |
The whole port C is directly connected to J1.
| |
#define | J1_PIN0 IOPORT_CREATE_PIN(PORTC, 0) |
#define | J1_PIN1 IOPORT_CREATE_PIN(PORTC, 1) |
#define | J1_PIN2 IOPORT_CREATE_PIN(PORTC, 2) |
#define | J1_PIN3 IOPORT_CREATE_PIN(PORTC, 3) |
#define | J1_PIN4 IOPORT_CREATE_PIN(PORTC, 4) |
#define | J1_PIN5 IOPORT_CREATE_PIN(PORTC, 5) |
#define | J1_PIN6 IOPORT_CREATE_PIN(PORTC, 6) |
#define | J1_PIN7 IOPORT_CREATE_PIN(PORTC, 7) |
Pin connections on header J2 | |
The lower half of port B is connected to the lower pins of J2 while the upper half of port A is connected to the upper pins of J2. The port pins are connected directly to this header and are not shared with any on-board functionality. | |
#define | J2_PIN0 IOPORT_CREATE_PIN(PORTB, 0) |
#define | J2_PIN1 IOPORT_CREATE_PIN(PORTB, 1) |
#define | J2_PIN2 IOPORT_CREATE_PIN(PORTB, 2) |
#define | J2_PIN3 IOPORT_CREATE_PIN(PORTB, 3) |
#define | J2_PIN4 IOPORT_CREATE_PIN(PORTA, 4) |
#define | J2_PIN5 IOPORT_CREATE_PIN(PORTA, 5) |
#define | J2_PIN6 IOPORT_CREATE_PIN(PORTA, 6) |
#define | J2_PIN7 IOPORT_CREATE_PIN(PORTA, 7) |
Pin connections on header J3 | |
The lower half of port A is connected to the lower pins of J3 while the upper half of port B is connected to the upper pins of J3. Following pins are shared with on-board functionality:
| |
#define | J3_PIN0 IOPORT_CREATE_PIN(PORTA, 0) |
#define | J3_PIN1 IOPORT_CREATE_PIN(PORTA, 1) |
#define | J3_PIN2 IOPORT_CREATE_PIN(PORTA, 2) |
#define | J3_PIN3 IOPORT_CREATE_PIN(PORTA, 3) |
#define | J3_PIN4 IOPORT_CREATE_PIN(PORTB, 4) |
#define | J3_PIN5 IOPORT_CREATE_PIN(PORTB, 5) |
#define | J3_PIN6 IOPORT_CREATE_PIN(PORTB, 6) |
#define | J3_PIN7 IOPORT_CREATE_PIN(PORTB, 7) |
Pin connections on header J4 | |
The lower half of port E is connected to the lower pins of J4 and the lower half of port D is connected to the upper pins of J4. | |
#define | J4_PIN0 IOPORT_CREATE_PIN(PORTE, 0) |
#define | J4_PIN1 IOPORT_CREATE_PIN(PORTE, 1) |
#define | J4_PIN2 IOPORT_CREATE_PIN(PORTE, 2) |
#define | J4_PIN3 IOPORT_CREATE_PIN(PORTE, 3) |
#define | J4_PIN4 IOPORT_CREATE_PIN(PORTD, 0) |
#define | J4_PIN5 IOPORT_CREATE_PIN(PORTD, 3) |
#define | J4_PIN6 IOPORT_CREATE_PIN(PORTD, 2) |
#define | J4_PIN7 IOPORT_CREATE_PIN(PORTD, 1) |
#define AT45DBX_CS IOPORT_CREATE_PIN(PORTF, 4) |
Referenced by board_init().
#define AT45DBX_MASTER_MISO IOPORT_CREATE_PIN(PORTD, 2) |
MISO pin.
Referenced by board_init().
#define AT45DBX_MASTER_MOSI IOPORT_CREATE_PIN(PORTD, 3) |
MOSI pin.
Referenced by board_init().
#define AT45DBX_MASTER_SCK IOPORT_CREATE_PIN(PORTD, 1) |
SCK pin.
Referenced by board_init().
#define AT45DBX_SPI &USARTD0 |
#define AT86RFX_INTC_INIT | ( | ) |
Referenced by trx_spi_init().
#define AT86RFX_IRQ_PIN IOPORT_CREATE_PIN(PORTC, 2) |
Referenced by trx_spi_init().
#define AT86RFX_ISR | ( | ) | ISR(PORTC_INT0_vect) |
Referenced by trx_spi_init().
#define AT86RFX_MISC_PIN IOPORT_CREATE_PIN(PORTC, 1) |
#define AT86RFX_RST_PIN IOPORT_CREATE_PIN(PORTC, 0) |
Referenced by board_init().
#define AT86RFX_SLP_PIN IOPORT_CREATE_PIN(PORTC, 3) |
Referenced by board_init().
#define AT86RFX_SPI &SPIC |
Referenced by trx_aes_wrrd(), trx_frame_read(), trx_frame_write(), trx_reg_read(), trx_reg_write(), trx_spi_init(), trx_sram_read(), and trx_sram_write().
#define AT86RFX_SPI_CS IOPORT_CREATE_PIN(PORTC, 4) |
Referenced by board_init(), and trx_spi_init().
#define AT86RFX_SPI_MISO IOPORT_CREATE_PIN(PORTC, 6) |
Referenced by board_init().
#define AT86RFX_SPI_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
Referenced by board_init().
#define AT86RFX_SPI_SCK IOPORT_CREATE_PIN(PORTC, 7) |
Referenced by board_init().
#define BOARD_XOSC_HZ 32768 |
Referenced by osc_get_rate(), and sysclk_get_main_hz().
#define BOARD_XOSC_STARTUP_US 1000000 |
#define BOARD_XOSC_TYPE XOSC_TYPE_32KHZ |
Referenced by osc_enable_external().
#define CLEAR_TRX_IRQ | ( | ) | (PORTC.INTFLAGS = PORT_INT0IF_bm) |
Clears the transceiver main interrupt.
#define COMMON_SENSOR_PLATFORM |
Validate board support for the common sensor service.
#define DISABLE_TRX_IRQ | ( | ) | (PORTC.INTCTRL &= ~PORT_INT0LVL_gm) |
Disables the transceiver main interrupt.
#define ENABLE_TRX_IRQ | ( | ) | (PORTC.INTCTRL |= PORT_INT0LVL_gm) |
Enables the transceiver main interrupt.
#define ENTER_TRX_REGION | ( | ) | { uint8_t irq_mask = PORTC.INTCTRL; PORTC.INTCTRL &= ~PORT_INT0LVL_gm |
Referenced by tal_generate_rand_seed(), and trx_aes_wrrd().
#define FILTER_INPUT_SIGNAL_PIN IOPORT_CREATE_PIN(PORTF, 0) |
#define FILTER_OUTPUT_ADC_INPUT ADCCH_POS_PIN2 |
#define FILTER_OUTPUT_ADC_MODULE ADCA |
#define FILTER_OUTPUT_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 2) |
#define GPIO_PUSH_BUTTON_0 IOPORT_CREATE_PIN(PORTE, 5) |
Referenced by board_init(), and key_state_read().
#define GPIO_PUSH_BUTTON_1 IOPORT_CREATE_PIN(PORTF, 1) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_2 IOPORT_CREATE_PIN(PORTF, 2) |
Referenced by board_init().
#define J1_PIN0 IOPORT_CREATE_PIN(PORTC, 0) |
#define J1_PIN1 IOPORT_CREATE_PIN(PORTC, 1) |
#define J1_PIN2 IOPORT_CREATE_PIN(PORTC, 2) |
#define J1_PIN3 IOPORT_CREATE_PIN(PORTC, 3) |
#define J1_PIN4 IOPORT_CREATE_PIN(PORTC, 4) |
#define J1_PIN5 IOPORT_CREATE_PIN(PORTC, 5) |
#define J1_PIN6 IOPORT_CREATE_PIN(PORTC, 6) |
#define J1_PIN7 IOPORT_CREATE_PIN(PORTC, 7) |
#define J2_PIN0 IOPORT_CREATE_PIN(PORTB, 0) |
#define J2_PIN1 IOPORT_CREATE_PIN(PORTB, 1) |
#define J2_PIN2 IOPORT_CREATE_PIN(PORTB, 2) |
#define J2_PIN3 IOPORT_CREATE_PIN(PORTB, 3) |
#define J2_PIN4 IOPORT_CREATE_PIN(PORTA, 4) |
#define J2_PIN5 IOPORT_CREATE_PIN(PORTA, 5) |
#define J2_PIN6 IOPORT_CREATE_PIN(PORTA, 6) |
#define J2_PIN7 IOPORT_CREATE_PIN(PORTA, 7) |
#define J3_PIN0 IOPORT_CREATE_PIN(PORTA, 0) |
#define J3_PIN1 IOPORT_CREATE_PIN(PORTA, 1) |
#define J3_PIN2 IOPORT_CREATE_PIN(PORTA, 2) |
#define J3_PIN3 IOPORT_CREATE_PIN(PORTA, 3) |
#define J3_PIN4 IOPORT_CREATE_PIN(PORTB, 4) |
#define J3_PIN5 IOPORT_CREATE_PIN(PORTB, 5) |
#define J3_PIN6 IOPORT_CREATE_PIN(PORTB, 6) |
#define J3_PIN7 IOPORT_CREATE_PIN(PORTB, 7) |
#define J4_PIN0 IOPORT_CREATE_PIN(PORTE, 0) |
#define J4_PIN1 IOPORT_CREATE_PIN(PORTE, 1) |
#define J4_PIN2 IOPORT_CREATE_PIN(PORTE, 2) |
#define J4_PIN3 IOPORT_CREATE_PIN(PORTE, 3) |
#define J4_PIN4 IOPORT_CREATE_PIN(PORTD, 0) |
#define J4_PIN5 IOPORT_CREATE_PIN(PORTD, 3) |
#define J4_PIN6 IOPORT_CREATE_PIN(PORTD, 2) |
#define J4_PIN7 IOPORT_CREATE_PIN(PORTD, 1) |
#define LCD_BACKLIGHT_ENABLE_LEVEL true |
#define LCD_BACKLIGHT_ENABLE_PIN IOPORT_CREATE_PIN(PORTE, 4) |
#define LCD_HEIGHT_PIXELS (32) |
#define LCD_WIDTH_PIXELS (128) |
#define LEAVE_TRX_REGION | ( | ) | PORTC.INTCTRL = irq_mask; } |
Referenced by tal_generate_rand_seed(), and trx_aes_wrrd().
#define LED0 LED0_GPIO |
#define LED0_GPIO IOPORT_CREATE_PIN(PORTR, 0) |
Referenced by board_init().
#define LED1 LED1_GPIO |
Referenced by app_alert().
#define LED1_GPIO IOPORT_CREATE_PIN(PORTR, 1) |
Referenced by board_init().
#define LED2 LED2_GPIO |
Referenced by app_alert().
#define LED2_GPIO IOPORT_CREATE_PIN(PORTD, 4) |
Referenced by board_init().
#define LED3 LED3_GPIO |
Referenced by app_alert().
#define LED3_GPIO IOPORT_CREATE_PIN(PORTD, 5) |
Referenced by board_init().
#define LED_COUNT 4 |
Number of LEDs.
#define LIGHT_SENSOR_ADC_INPUT ADCCH_POS_PIN0 |
#define LIGHT_SENSOR_ADC_MODULE ADCA |
#define LIGHT_SENSOR_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 0) |
#define MXT143E_XPLAINED_BACKLIGHT IOPORT_CREATE_PIN(PORTA, 4) |
Referenced by board_init().
#define MXT143E_XPLAINED_CHG IOPORT_CREATE_PIN(PORTC, 2) |
Referenced by board_init().
#define MXT143E_XPLAINED_CS IOPORT_CREATE_PIN(PORTC, 4) |
Referenced by board_init().
#define MXT143E_XPLAINED_DC IOPORT_CREATE_PIN(PORTC, 3) |
Referenced by board_init().
#define MXT143E_XPLAINED_LCD_RESET IOPORT_CREATE_PIN(PORTA, 6) |
Referenced by board_init().
#define MXT143E_XPLAINED_MISO IOPORT_CREATE_PIN(PORTC, 6) |
Referenced by board_init().
#define MXT143E_XPLAINED_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
Referenced by board_init().
#define MXT143E_XPLAINED_SCK IOPORT_CREATE_PIN(PORTC, 7) |
Referenced by board_init().
#define MXT143E_XPLAINED_TWI &TWIC |
#define MXT143E_XPLAINED_USART_SPI &USARTC1 |
#define NHD_C12832A1Z_BACKLIGHT IOPORT_CREATE_PIN(PORTE, 4) |
The backlight is active high.
Referenced by board_init().
#define NHD_C12832A1Z_CSN IOPORT_CREATE_PIN(PORTF, 3) |
Referenced by board_init().
#define NHD_C12832A1Z_REGISTER_SELECT IOPORT_CREATE_PIN(PORTD, 0) |
If this signal is set high display data is sent otherwise commands.
Referenced by board_init().
#define NHD_C12832A1Z_RESETN IOPORT_CREATE_PIN(PORTA, 3) |
Referenced by board_init().
#define NHD_C12832A1Z_SPI &USARTD0 |
#define NHD_C12832A1Z_SPI_MOSI IOPORT_CREATE_PIN(PORTD, 3) |
Referenced by board_init().
#define NHD_C12832A1Z_SPI_SCK IOPORT_CREATE_PIN(PORTD, 1) |
Referenced by board_init().
#define QTOUCH_BUTTON_SNS IOPORT_CREATE_PIN(PORTF, 6) |
#define QTOUCH_BUTTON_SNSK IOPORT_CREATE_PIN(PORTF, 7) |
#define SPIC_MISO IOPORT_CREATE_PIN(PORTC, 6) |
#define SPIC_MOSI IOPORT_CREATE_PIN(PORTC, 5) |
#define SPIC_SCK IOPORT_CREATE_PIN(PORTC, 7) |
#define SPIC_SS IOPORT_CREATE_PIN(PORTC, 4) |
#define TEMPERATURE_SENSOR_ADC_INPUT ADCCH_POS_PIN1 |
#define TEMPERATURE_SENSOR_ADC_MODULE ADCA |
#define TEMPERATURE_SENSOR_SIGNAL_PIN IOPORT_CREATE_PIN(PORTA, 1) |
#define TWIC_SCL IOPORT_CREATE_PIN(PORTC, 1) |
#define TWIC_SDA IOPORT_CREATE_PIN(PORTC, 0) |
#define USARTC0_RXD IOPORT_CREATE_PIN(PORTC, 2) |
#define USARTC0_TXD IOPORT_CREATE_PIN(PORTC, 3) |