RF4CE Serial Interface Application.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
#include <asf.h>
#include "conf_board.h"
#include "common_sw_timer.h"
#include "serial_api.h"
#include "app_config.h"
#include "pb_pairing.h"
Functions | |
static void | app_alert (void) |
bool | check_zid_adaptor_compatibility (uint8_t PairingRef, uint8_t payload_length, uint8_t *payload) |
FLASH_DECLARE (uint16_t VendorIdentifier) | |
FLASH_DECLARE (uint8_t vendor_string[7]) | |
FLASH_DECLARE (uint8_t app_user_string[15]) | |
int | main (void) |
Main function, initialization and main message loop. More... | |
void | zid_indication_callback_init (void) |
This function does the initialization of the zid indication functions. More... | |
|
static |
bool check_zid_adaptor_compatibility | ( | uint8_t | PairingRef, |
uint8_t | payload_length, | ||
uint8_t * | payload | ||
) |
FLASH_DECLARE | ( | uint16_t | VendorIdentifier | ) |
FLASH_DECLARE | ( | uint8_t | vendor_string[7] | ) |
FLASH_DECLARE | ( | uint8_t | app_user_string[15] | ) |
int main | ( | void | ) |
Main function, initialization and main message loop.
References app_alert(), board_init(), cpu_irq_enable, irq_initialize_vectors, nwk_init(), NWK_SUCCESS, nwk_task(), serial_data_handler(), serial_interface_init(), sw_timer_init(), sysclk_init(), and zid_indication_callback_init().
void zid_indication_callback_init | ( | void | ) |
This function does the initialization of the zid indication functions.
References nlme_unpair_indication(), nwk_indication_callback_tag::nlme_unpair_indication_cb, register_nwk_indication_callback(), register_zid_indication_callback(), vendor_data_ind(), zid_indication_callback_tag::vendor_data_ind_cb, zid_get_report_indication(), zid_indication_callback_tag::zid_get_report_indication_cb, zid_report_data_indication(), and zid_indication_callback_tag::zid_report_data_indication_cb.
Referenced by main().