All nwk layer configuration Macros are defined in this module.
#define DEVICE_TYPE_LIST_SIZE 3 |
#define NUMBER_OF_CH_AG_TIMERS 1 |
#define NUMBER_OF_LARGE_STACK_BUFS (5) |
#define NUMBER_OF_NWK_TIMERS |
Value:
#define NUMBER_OF_CH_AG_TIMERS
Definition: nwk_config.h:58
#define NUMBER_OF_PROFILE_TIMERS
Definition: nwk_config.h:64
#define PBP_TIMER
Definition: nwk_config.h:70
#define NUMBER_OF_PROFILE_TIMERS 1 |
#define NUMBER_OF_SMALL_STACK_BUFS (0) |
#define NWKC_VENDOR_IDENTIFIER (0x1014) |
#define NWKC_VENDOR_STRING "ATMEL " /* 7 characters ! */ |
#define PROFILE_ID_LIST_SIZE 7 |
#define TOTAL_STACK_TIMERS |
Value:(NUMBER_OF_TAL_TIMERS + NUMBER_OF_MAC_TIMERS +
\
#define NUMBER_OF_NWK_TIMERS
Definition: nwk_config.h:75