Files | |
file | conf_board.h |
Example specific board configuration file. | |
file | conf_clock.h |
Chip-specific system clock manager configuration. | |
file | conf_flash.h |
Flash Driver configuration. | |
file | conf_hw_timer.h |
USART Serial configuration. | |
file | conf_interrupt.h |
Chip-specific Interrupt configuration. | |
file | conf_nvm.h |
Non volatile memories management for UC3 devices. | |
file | conf_sio2host.h |
Serial Input & Output configuration. | |
file | conf_sleepmgr.h |
Chip-specific sleep manager configuration. | |
file | conf_usart_serial.h |
USART Serial Configuration. | |