Sleep controller driver.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#define | sleep_enter() __sleep() |
enum | SLEEP_SMODE_enum { SLEEP_SMODE_IDLE = (0x00 << SM0), SLEEP_SMODE_ADC_NOISE_REDUCTION = (0x01 << SM0), SLEEP_SMODE_PDOWN = (0x02 << SM0), SLEEP_SMODE_PSAVE = (0x03 << SM0), SLEEP_SMODE_STDBY = (0x06 << SM0), SLEEP_SMODE_ESTDBY = (0x07 << SM0) } |
#define sleep_enter | ( | ) | __sleep() |
See Quick Start Guide for the MEGA Sleep Driver
Referenced by sleepmgr_sleep(), and sm_sleep().
enum SLEEP_SMODE_enum |