These are application-specific resources which are used in the example application of the coordinator in addition to the underlaying stack.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | NWK_ACTIVE_PERIOD nwkcMinActivePeriod /* 16.8 ms */ |
#define | NWK_DISCOVERY_LQI_THRESHOLD (0x00) |
#define | NWK_DUTY_CYCLE nwkcMaxDutyCycle /* 62500 symbols = 1s */ |
#define | NWKC_MAX_PAIRING_TABLE_ENTRIES (5) |
#define | NWKC_NODE_CAPABILITIES |
#define NWK_ACTIVE_PERIOD nwkcMinActivePeriod /* 16.8 ms */ |
#define NWK_DISCOVERY_LQI_THRESHOLD (0x00) |
#define NWK_DUTY_CYCLE nwkcMaxDutyCycle /* 62500 symbols = 1s */ |
#define NWKC_MAX_PAIRING_TABLE_ENTRIES (5) |
#define NWKC_NODE_CAPABILITIES |