Main system configyration file.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "config.h"
Macros | |
#define | NWK_ACK_WAIT_TIME 1000 /* ms */ |
#define | NWK_BUFFERS_AMOUNT 5 |
#define | NWK_DUPLICATE_REJECTION_TABLE_SIZE 10 |
#define | NWK_DUPLICATE_REJECTION_TTL 1000 /* ms */ |
#define | NWK_GROUPS_AMOUNT 10 |
#define | NWK_ROUTE_DEFAULT_SCORE 3 |
#define | NWK_ROUTE_DISCOVERY_TABLE_SIZE 5 |
#define | NWK_ROUTE_DISCOVERY_TIMEOUT 1000 /* ms */ |
#define | NWK_ROUTE_TABLE_SIZE 10 |
#define | SYS_SECURITY_MODE 1 |
#define NWK_ACK_WAIT_TIME 1000 /* ms */ |
Referenced by nwkTxTaskHandler().
#define NWK_BUFFERS_AMOUNT 5 |
Referenced by nwkFrameAlloc(), nwkFrameInit(), and nwkFrameNext().
#define NWK_DUPLICATE_REJECTION_TABLE_SIZE 10 |
Referenced by nwkRxDuplicateRejectionTimerHandler(), nwkRxInit(), and nwkRxRejectDuplicate().
#define NWK_DUPLICATE_REJECTION_TTL 1000 /* ms */ |
#define NWK_GROUPS_AMOUNT 10 |
#define NWK_ROUTE_DEFAULT_SCORE 3 |
#define NWK_ROUTE_DISCOVERY_TABLE_SIZE 5 |
#define NWK_ROUTE_DISCOVERY_TIMEOUT 1000 /* ms */ |
#define NWK_ROUTE_TABLE_SIZE 10 |
#define SYS_SECURITY_MODE 1 |