#include <nwkCommand.h>
Data Fields | |
uint16_t | dstAddr |
uint8_t | id |
uint8_t | linkQuality |
uint8_t | multicast |
uint16_t | srcAddr |
uint16_t NwkCommandRouteRequest_t::dstAddr |
Referenced by nwkRouteDiscoveryRequestReceived(), and nwkRouteDiscoverySendRequest().
uint8_t NwkCommandRouteRequest_t::id |
Referenced by nwkRouteDiscoverySendRequest().
uint8_t NwkCommandRouteRequest_t::linkQuality |
Referenced by nwkRouteDiscoveryRequestReceived(), and nwkRouteDiscoverySendRequest().
uint8_t NwkCommandRouteRequest_t::multicast |
Referenced by nwkRouteDiscoveryRequestReceived(), and nwkRouteDiscoverySendRequest().
uint16_t NwkCommandRouteRequest_t::srcAddr |
Referenced by nwkRouteDiscoveryRequestReceived(), and nwkRouteDiscoverySendRequest().