Multilink central application.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | acc_sensor_value_t_ |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
struct | PACKED |
Blue-tooth Low Energy address Type. More... | |
Macros | |
#define | ACCE_GYRO_SENSOR_SERVICE_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xc1, 0xba, 0x5a, 0xf0 |
#define | ACCE_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xd7, 0xba, 0x5a, 0xf0 |
#define | EVENT_BUFFER_LENGTH 512 |
#define | GYRO_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xd4, 0xba, 0x5a, 0xf0 |
#define | MAX_REMOTE_CENTRAL_DEVICE 0 |
#define | MAX_REMOTE_DEVICE 4 |
#define | MAX_REMOTE_PERIPHERAL_DEVICE 4 |
#define | NUMBER_OF_SENSORS 2 |
Typedefs | |
typedef struct acc_sensor_value_t_ | acc_sensor_value_t |
typedef struct PACKED | app_ble_remote_device_info_t |
typedef struct PACKED | sensor_char_t |
typedef struct PACKED | sensor_service_t |
Enumerations | |
enum | { APP_DEVICE_ROLE_PERIPHERAL = 0x00, APP_DEVICE_ROLE_CENTRAL } |
enum | { APP_STATE_DISCOVERY_PENDING = 0x01, APP_STATE_READY } |
enum | sensor_list_t { SENSOR_1_ACCELEROMETER, SENSOR_2_GYROSCOPE } |
#define ACCE_GYRO_SENSOR_SERVICE_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xc1, 0xba, 0x5a, 0xf0 |
Referenced by main().
#define ACCE_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xd7, 0xba, 0x5a, 0xf0 |
Referenced by main().
#define EVENT_BUFFER_LENGTH 512 |
#define GYRO_UUID 0x1b, 0xc5, 0xd5, 0xa5, 0x02, 0x00, 0xa6, 0x87, 0xe5, 0x11, 0x36, 0x39, 0xd4, 0xba, 0x5a, 0xf0 |
Referenced by main().
#define MAX_REMOTE_CENTRAL_DEVICE 0 |
Referenced by app_connected_cb(), and main().
#define MAX_REMOTE_DEVICE 4 |
Referenced by app_char_disc_resp_cb(), app_char_value_received_cb(), app_connected_cb(), app_disconnected_cb(), and main().
#define MAX_REMOTE_PERIPHERAL_DEVICE 4 |
Referenced by main().
#define NUMBER_OF_SENSORS 2 |
Referenced by app_char_disc_resp_cb(), and main().
typedef struct acc_sensor_value_t_ acc_sensor_value_t |
typedef struct PACKED app_ble_remote_device_info_t |
typedef struct PACKED sensor_char_t |
typedef struct PACKED sensor_service_t |
enum sensor_list_t |