BM mode configuration.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BM_MODULE_ApplicationModeGet() ((bm7x_mode_pin_level() == 1) ? 1 : 0) |
#define | BM_MODULE_ApplicationModeSet() |
#define | BM_MODULE_ControlInit() ble_configure_control_pin() |
#define | BM_MODULE_ProgramModeGet() ((bm7x_mode_pin_level() == 1) ? 0 : 1) |
#define | BM_MODULE_ProgramModeSet() |
#define | BM_RESET() |
#define | BUFFER_LEN_MAX 64 |
#define | DELAY_4S 4000 |
#define BM_MODULE_ApplicationModeGet | ( | ) | ((bm7x_mode_pin_level() == 1) ? 1 : 0) |
#define BM_MODULE_ApplicationModeSet | ( | ) |
#define BM_MODULE_ControlInit | ( | ) | ble_configure_control_pin() |
#define BM_MODULE_ProgramModeGet | ( | ) | ((bm7x_mode_pin_level() == 1) ? 0 : 1) |
#define BM_MODULE_ProgramModeSet | ( | ) |
#define BM_RESET | ( | ) |
#define BUFFER_LEN_MAX 64 |
#define DELAY_4S 4000 |