![]() ![]() | BLE API definitions |
![]() ![]() | BLE API declarations |
![]() ![]() | BLE manager |
![]() ![]() | BLE manager |
![]() ![]() | BLE utility functions |
![]() ![]() | BM application mode definitions |
![]() ![]() | BM application mode declarations |
![]() ![]() | BM mode |
![]() ![]() | BM program mode definitions |
![]() ![]() | BM program mode declarations |
![]() ![]() | BM utility functions |
![]() ![]() | BM utility declarations |
![]() ![]() | Standard board header file |
![]() ![]() | SAM L21 Xplained Pro board initialization |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | SAM L21 Clock Driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | SAM L21 Board config |
![]() ![]() | |
![]() ![]() | SAM L21 Console interface config |
![]() ![]() | SAM L21 External interface configuration and utility functions |
![]() ![]() | SAM L21 GPIO configuration and utility functions |
![]() ![]() | SAM L21 Serial driver config |
![]() ![]() | SAM L21 Serial I/O to Host interface configuration |
![]() ![]() | SAM L21 Timer config |
![]() ![]() | BM mode configuration |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Common Delay Service |
![]() ![]() | DFU API definitions |
![]() ![]() | DFU API declarations |
![]() ![]() | Event mechanism |
![]() ![]() | Event memory declarations |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | SAM External Interrupt Driver |
![]() ![]() | FIFO definitions |
![]() ![]() | FIFO declarations |
![]() ![]() | SAM L21 Generic Clock Driver |
![]() ![]() | SAM Generic Clock Driver |
![]() ![]() | BM module Interface definitions |
![]() ![]() | BM module Interface declaration |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM0 |
![]() ![]() | Memory allocation for event |
![]() ![]() | Memory allocation for event |
![]() ![]() | Preprocessor macro recursion utils |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | SAM Pin Multiplexer Driver |
![]() ![]() | Platform interface definitions |
![]() ![]() | Platform interface declarations |
![]() ![]() | Platform specific header files inclusion |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM GPIO Port Driver |
![]() ![]() | SAM L21/L22/R30/R34/R35 Power functionality |
![]() ![]() | Preprocessor utils |
![]() ![]() | SAM USART LIN Quick Start |
![]() ![]() | SAM PINMUX Driver Quick Start |
![]() ![]() | SAM GPIO Port Driver Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM USART Quick Start |
![]() ![]() | SAM Quick Start Guide for Using Usart driver with DMA |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM Reset functionality |
![]() ![]() | SAM L21 Xplained Pro board definition |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM Serial Peripheral Interface Driver |
![]() ![]() | SAM SERCOM Module Pinout Definitions |
![]() ![]() | Serial Mode management |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | Handles Serial I/O Functionalities For the Host Device |
![]() ![]() | Event handling Serial I/O Functionalities |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System related functionality |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM System Interrupt Driver |
![]() ![]() | SAM L21 System Interrupt Driver |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | SAM TC - Timer Counter Callback Driver |
![]() ![]() | Handler timer functionalities |
![]() ![]() | Handles timer functionalities |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Transparent UART application |
![]() ![]() | Transparent UART application |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | SAM SERCOM USART Asynchronous Driver |
![]() ![]() | USART Serial wrapper service for the SAM D/L/C/R devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |