_bm_application_cmdpkt Struct Reference
#include <bm_application_mode.h>
Data Fields
uint8_t *
cmdPkt
uint16_t
length
uint8_t* _bm_application_cmdpkt::cmdPkt
Handle to the command data.
uint16_t _bm_application_cmdpkt::length
Length of the command data.
Generated on Fri Mar 4 2022 23:47:29 for BM70_71 Transparent UART - SAM L21 Xplained Pro SAML21J18B by
1.8.5