#include <event_mem.h>
Data Fields | |
uint8_t * | data |
uint32_t | data_len |
uint8_t* event_msg_t::data |
Referenced by app_connected_cb(), app_disconnected_cb(), app_trans_data_received_cb(), ble_characteristic_value_read_by_uuid_parser(), ble_characteristic_value_read_parser(), ble_command_complete_parser(), ble_event_get(), ble_gatt_service_create_parser(), ble_gatt_service_read(), ble_gatt_service_read_parser(), ble_mgr_adv_report_cb(), ble_mgr_connected_cb(), ble_rssi_read_parser(), ble_status_report_parser(), BM_APPLICATION_Init(), BM_APPLICATION_Response(), BM_APPLICATION_ResponseCheck(), BM_PROGRAM_Init(), BM_PROGRAM_ResponseCheck(), dfu_response_read_parser(), dfu_response_report_parser(), dfu_status_handle_parser(), dfu_status_report_parser(), and event_fifo_write().
uint32_t event_msg_t::data_len |
Referenced by app_trans_data_received_cb(), ble_characteristic_value_read_by_uuid_parser(), ble_characteristic_value_read_parser(), ble_event_get(), BM_APPLICATION_Init(), BM_APPLICATION_Response(), BM_APPLICATION_ResponseCheck(), BM_PROGRAM_Init(), BM_PROGRAM_ResponseCheck(), event_fifo_write(), interface_event_get(), and interface_event_process().