Introduction
**************************** Introduction *********************************
- The AltBeacon example application bring-up the proximity beacon advertisement packet defined by the open and interoperable proximity beacon specification.
- The Alert Notification example application supports the following Features:
- AltBeacon Advertisement
Supported Evolution Kit -
- ATSAML21-XPRO-B + ATBTLC1000 XPRO
- ATSAMD21-XPRO + ATBTLC1000 XPRO
- ATSAMG55-XPRO + ATBTLC1000 XPRO
- ATSAM4S-XPRO + ATBTLC1000 XPRO
Running the Demo -
- 1. Build and flash the binary into supported evaluation board.
- 2. Open the console using TeraTerm or any serial port monitor.
- 3. Press the Reset button.
- 4. Wait for around 10 seconds for the patches to be downloaded device will initialize and start-up.
- 5. The device is now in advertising mode.
- 6. On a BLE compatible Android phone, enable Bluetooth in the Settings page. Start the 'Atmel Smart Connect' App and click on Beacon ranging icon.
Modules
***************************** Modules **************************************
- BLE Platform Services -
- Interface Settings -
- Connect ATBTLC1000 XPRO to SAML21-XPRO-B -> EXT1
- Connect ATBTLC1000 XPRO to SAMD21-XPRO -> EXT1
- Connect ATBTLC1000 XPRO to SAMG55-XPRO -> EXT1
- Connect ATBTLC1000 XPRO to SAM4S-XPRO -> EXT1
- Serial Console COM port settings -
- Baudrate 115200
- Parity None, Stop Bit 1, Start Bit 1
- No Hardware Handshake
6-Wire Mode Connection Setup -
- Pins are 1:1 match with SAML21/D21 Xpro EXT1 Header to BTLC1000 XPro Header
- UART(No Flow Control)-SAM L21/D21 XPro Pins (Rx-Pin13, Tx-Pin14)
- UART(With Flow Control)-SAM G55 Xpro Pins (Rx-Pin13, Tx-Pin14, RTS-Pin5, CTS-Pin6, Rx-Pin16, Tx-Pin17)
- BTLC1000 Wakeup Pin-SAM G55 XPro Pins(Pin4)
- BTLC1000 Chip Enable Pin-SAM G55 XPro Pins(Pin10)
- BTLC1000 Vcc Pin-SAM L21/D21/G55 Xpro Pins(Pin20)
- BTLC1000 GND Pin-SAM L21/D21/G55 Xpro Pins(Pin19)
4-Wire Mode Connection setup -
- UART(With Flow Control)-SAM L21/D21 XPro Pins (Rx-Pin15, Tx-Pin17, RTS-Pin16, CTS-Pin18)
- BTLC1000 Wakeup Pin-SAM L21/D21 XPro Pins (Rx-Pin6)
- BTLC1000 Chip Enable Pin-SAM L21/D21 XPro Pins (Rx-Pin4)
- UART(With Flow Control)-SAM G55/4S Xpro Pins (Rx-Pin13, Tx-Pin14, RTS-Pin5, CTS-Pin6)
- BTLC1000 Wakeup Pin-SAM G55/4S XPro Pins(Pin4)
- BTLC1000 Chip Enable Pin-SAM G55/4S XPro Pins(Pin10)
- BTLC1000 Vcc Pin-SAM L21/D21/G55/4S Xpro Pins(Pin20)
- BTLC1000 GND Pin-SAM L21/D21/G55/4S Xpro Pins(Pin19)
SDK Package
***************************** BLE SDK Package ******************************************
- Links for BluSDK -
- Links for ATBTLC1000 -
- Development Kit -
- SAM L21 + BTLC1000 XPro -
- BTLC1000 XPro -
- Applications -
- Support and FAQ - visit