Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
[detail level 123]
oC_system_clock_dfll_configDFLL-specific data container
oC_system_clock_dpll_configDPLL-specific data container
oC_system_clock_moduleSystem clock module data container
oC_system_clock_xosc_configXOSC-specific data container
oCat_ble_addr_tBlue-tooth Low Energy address Type
oCat_ble_adv_cmp_evt_tAdvertising complete event
oCat_ble_adv_data_update_on_the_fly_tUse this structure when calling the api at_ble_adv_data_update_on_the_fly to set the advertising data on the fly
oCat_ble_adv_report_tAdvertising report status
oCat_ble_att_cfg_t
oCat_ble_att_info_req_t
oCat_ble_bus_info_t
oCat_ble_channel_map_tChannel Map Structure
oCat_ble_char_listEncapsulation for a characteristic and its length
oCat_ble_char_presentation_tCharacteristic presentation format
oCat_ble_char_val_t
oCat_ble_characteristic_changed_t
oCat_ble_characteristic_configuration_changed_t
oCat_ble_characteristic_found_t
oCat_ble_characteristic_read_req_t
oCat_ble_characteristic_read_response_t
oCat_ble_characteristic_tCharacteristic structure
oCat_ble_characteristic_write_request_tStructure received when write to a characteristic is required
oCat_ble_characteristic_write_response_t
oCat_ble_chr_t
oCat_ble_cmd_complete_event_t
oCat_ble_conn_param_update_done_t
oCat_ble_conn_param_update_request_t
oCat_ble_connected_tAT_BLE_CONNECTED message format
oCat_ble_connection_params_tConnection parameters
oCat_ble_CSRK_tConnection Signature Resolution Key
oCat_ble_descriptor_found_t
oCat_ble_dev_config_tDevice configuration
oCat_ble_dev_infoPeer device request to modify local device info such as name or appearance
oCat_ble_disconnected_tHandle and Status of disconnected peer
oCat_ble_dtm_tData type of DMT status and report, "number_of_packets" will be used only in case of receiving the event AT_BLE_LE_PACKET_REPORT after calling the API
oCat_ble_encryption_request_t
oCat_ble_encryption_status_changed_t
oCat_ble_gap_dev_name_tDevice name
oCat_ble_gap_deviceinfo_tDevice info DB at_ble_set_gap_deviceinfo
oCat_ble_gap_irk_tIdentity Resolving Key
oCat_ble_gap_whitelist_tWhite-list structure
oCat_ble_gapc_cmp_evt_t
oCat_ble_gapc_dev_info_val_tRetrieve information Structure
oCat_ble_gapc_get_info_cmd_tRetrieve information command Structure
oCat_ble_generic_att_desc_t
oCat_ble_htpt_cfg_indntf_ind_tParameters of the AT_BLE_HTPT_CFG_INDNTF_IND message
oCat_ble_htpt_create_db_cfm_tParameters of the AT_BLE_HTPT_CREATE_DB_CFM message
oCat_ble_htpt_db_cfgParameters of the Health thermometer service database
oCat_ble_htpt_disable_ind_tParameters of the AT_BLE_HTPT_DISABLE_IND message
oCat_ble_htpt_enable_rsp_tParameters of the AT_BLE_HTPT_ENABLE_RSP message
oCat_ble_htpt_meas_intv_chg_ind_tParameters of the AT_BLE_HTPT_MEAS_INTV_CHG_IND message
oCat_ble_htpt_meas_intv_chg_req_tParameters of the AT_BLE_HTPT_MEAS_INTV_CHG_REQ message
oCat_ble_htpt_meas_intv_upd_rsp_tParameters of the AT_BLE_HTPT_MEAS_INTV_UPD_RSP message
oCat_ble_htpt_temp_send_cfm_tParameters of the AT_BLE_HTPT_TEMP_SEND_CFM message
oCat_ble_inc_srv_t
oCat_ble_included_service_found_t
oCat_ble_included_service_tService Definition
oCat_ble_indication_confirmed_t
oCat_ble_indication_recieved_t
oCat_ble_init_config_t
oCat_ble_IRK_tIRKey
oCat_ble_lecb_add_credit_ind_tParameters of the AT_BLE_LECB_ADD_CREDIT_IND message
oCat_ble_lecb_conn_req_tParameters of the AT_BLE_LECB_CONN_REQ message
oCat_ble_lecb_connected_tParameters of the AT_BLE_LECB_CONNECTED message
oCat_ble_lecb_data_recv_tParameters of the AT_BLE_LECB_DATA_RECIEVED message
oCat_ble_lecb_disconnected_tParameters of the AT_BLE_LECB_DISCONNECTED message
oCat_ble_lecb_send_rsp_tParameters of the AT_BLE_LECB_SEND_RESP message
oCat_ble_LTK_tLong Term Key
oCat_ble_mempool_t
oCat_ble_mtu_changed_ind_tMTU changed value
oCat_ble_notification_recieved_t
oCat_ble_pair_done_tPairing done message
oCat_ble_pair_features_tPairing Features
oCat_ble_pair_key_request_t
oCat_ble_pair_request_t
oCat_ble_peer_att_info_ind_tPeer attribute info structure GAPC_GET_DEV_INFO_REQ_IND
oCat_ble_prf_date_time_tTime profile information
oCat_ble_prf_server_error_ind_tMessage structure used to inform APP that an error has occurred in the profile server role task
oCat_ble_primary_service_found_t
oCat_ble_read_authorize_request_t
oCat_ble_resolv_rand_addr_status_t
oCat_ble_rx_power_value_t
oCat_ble_scan_info_tScan Information
oCat_ble_scan_report_tScan report status
oCat_ble_server_config_desc_t
oCat_ble_service_t
oCat_ble_sign_counter_tSignature counter
oCat_ble_signature_info_tConnection Signature information
oCat_ble_slave_sec_request_t
oCat_ble_spcp_tSlave preferred connection parameters
oCat_ble_user_desc_t
oCat_ble_uuid_tUUID type
oCextint_chan_confExternal Interrupt Controller channel configuration structure
oCextint_eventsExternal Interrupt event enable/disable structure
oCextint_nmi_confExternal Interrupt Controller NMI configuration structure
oChw_timer_struct
oCos_signal
oCplatform_api_list_tag
oCport_configPort pin configuration structure
oCprf_date_timeTime profile information
oCprf_server_error_indMessage structure used to inform APP that an error has occurred in the profile server role task
oCser_fifo_descFIFO descriptor used by FIFO driver
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCsystem_clock_source_dfll_configConfiguration structure for DFLL
oCsystem_clock_source_osc32k_configConfiguration structure for OSC32K
oCsystem_clock_source_osc8m_configConfiguration structure for OSC8M
oCsystem_clock_source_xosc32k_configConfiguration structure for XOSC32K
oCsystem_clock_source_xosc_configConfiguration structure for XOSC
oCsystem_gclk_chan_configGeneric Clock configuration structure
oCsystem_gclk_gen_configGeneric Clock Generator configuration structure
oCsystem_pinmux_configPort pin configuration structure
oCtc_16bit_configConfiguration struct for TC module in 16-bit size counter mode
oCtc_32bit_configConfiguration struct for TC module in 32-bit size counter mode
oCtc_8bit_configConfiguration struct for TC module in 8-bit size counter mode
oCtc_configTC configuration structure
oCtc_eventsTC event enable/disable structure
oCtc_moduleTC software device instance structure
oCtc_pwm_channelConfiguration struct for TC module in 32-bit size counter mode
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_configUSART configuration struct
\Cusart_moduleSERCOM USART driver software device instance structure