#include <at_ble_api.h>
Data Fields | |
uint16_t | con_intv_max |
uint16_t | con_intv_min |
uint16_t | con_latency |
at_ble_handle_t | handle |
uint16_t | superv_to |
uint16_t at_ble_conn_param_update_request_t::con_intv_max |
uint16_t at_ble_conn_param_update_request_t::con_intv_min |
uint16_t at_ble_conn_param_update_request_t::con_latency |
at_ble_handle_t at_ble_conn_param_update_request_t::handle |
uint16_t at_ble_conn_param_update_request_t::superv_to |