Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*at_ble_api.h
o*at_ble_errno.h
o*at_ble_trace.h
o*ble_manager.cBLE Manager
o*ble_manager.hBLE Manager declarations
o*ble_utils.hBLE Utils declarations
o*blood_pressure.cBlood Pressure Service
o*blood_pressure.hHeart Rate Service declarations
o*blp_sensor.cBlood Pressure Sensor Profile
o*blp_sensor.hBlood Pressure Sensor Profile declarations
o*blp_sensor_app.cBlood Pressure Sensor Application
o*blp_sensor_app.hBlood Pressure Sensor Application Declarations
o*board.hStandard board header file
o*board_init.cSAM L21 Xplained Pro board initialization
o*clock.cSAM L21 Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM L21 Clock Driver
o*clock_feature.hSAM L21 Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_board.hSAM L21 Xplained Pro board configuration
o*conf_clocks.hSAM L21 Clock configuration
o*conf_console.hSAM L21 Console configuration
o*conf_extint.hSAM L21 External Interrupt Driver Configuration Header
o*conf_serialdrv.hSAM L21 serial driver configuration
o*conf_timer.hTimer Driver Configuration Header
o*console_serial.cSerial Console functionalities
o*console_serial.hSerial Console functionalities
o*delay.hCommon Delay Service
o*device_info.cDevice Information Service
o*device_info.hDevice information Service declarations
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*gclk.cSAM L21 Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*platform.cPlatform Abstraction layer for BLE applications
o*platform.hPlatform Abstraction layer for BLE applications
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM L21/L22/R30/R34/R35 Power functionality
o*preprocessor.hPreprocessor utils
o*profiles.hBLE Profile related declarations
o*qs_lin.hSAM USART LIN Quick Start
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_callback.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*read.cSystem-specific implementation of the _read function used by the standard library
o*reset.hSAM Reset functionality
o*saml21_xplained_pro.hSAM L21 Xplained Pro board definition
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*serial.hSerial Mode management
o*serial_drv.cHandles Serial driver functionalities
o*serial_drv.hHandles Serial driver functionalities
o*serial_fifo.cThis file controls the software Serial FIFO management
o*serial_fifo.hThis file controls the software Serial FIFO management
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM L21 System Interrupt Driver
o*systick_counter.cARM functions for busy-wait delay loops
o*systick_counter.hARM functions for busy-wait delay loops
o*tc.cSAM TC - Timer Counter Driver
o*tc.hSAM TC - Timer Counter Driver
o*tc_interrupt.cSAM TC - Timer Counter Callback Driver
o*tc_interrupt.hSAM TC - Timer Counter Callback Driver
o*timer_hw.cHandler timer functionalities
o*timer_hw.hHandles timer functionalities
o*tpaste.hPreprocessor token pasting utils
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_interrupt.cSAM SERCOM USART Asynchronous Driver
o*usart_interrupt.hSAM SERCOM USART Asynchronous Driver
o*usart_serial.hUSART Serial wrapper service for the SAM D/L/C/R devices
\*write.cSystem-specific implementation of the _write function used by the standard library