Board configuration.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | BOARD_AT30TSE_DEVICE_ADDR 0x07 |
#define | BOARD_AT30TSE_TWI TWI0 |
Configure AT30TSE pins. More... | |
#define | BOARD_AT30TSE_TWI_ID ID_TWI0 |
#define | BOARD_TWI_SPEED (400000u) |
#define | BOARD_USING_AT30TSE AT30TSE758 |
#define | CONF_BOARD_TWI0 |
#define | CONF_BOARD_UART_CONSOLE |
Enable Com Port. More... | |
#define | CONF_BOARD_USART0 |
#define BOARD_AT30TSE_DEVICE_ADDR 0x07 |
#define BOARD_AT30TSE_TWI TWI0 |
Configure AT30TSE pins.
#define BOARD_AT30TSE_TWI_ID ID_TWI0 |
#define BOARD_TWI_SPEED (400000u) |
#define BOARD_USING_AT30TSE AT30TSE758 |
#define CONF_BOARD_TWI0 |
#define CONF_BOARD_UART_CONSOLE |
Enable Com Port.
#define CONF_BOARD_USART0 |