![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | BLE Manager |
![]() ![]() | BLE Manager declarations |
![]() ![]() | BLE Utils declarations |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | SAM4S clock configuration |
![]() ![]() | SAM G55 External Interrupt Driver Configuration Header |
![]() ![]() | SAM4S serial driver configuration |
![]() ![]() | Serial Input & Output configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Timer Driver Configuration Header |
![]() ![]() | USART Serial Configuration |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Serial Console functionalities |
![]() ![]() | Custom Serial Chat Application declarations |
![]() ![]() | Custom Serial Chat Application declarations |
![]() ![]() | Custom Serial Chat Profile |
![]() ![]() | Custom Serial Chat Profile |
![]() ![]() | Custom Serial Chat Service |
![]() ![]() | Custom Serial Chat Service Declarations |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | ARM functions for busy-wait delay loops |
![]() ![]() | Common Delay Service |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | SAM4S Xplained Pro board initialization |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM4S Xplained Pro LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | SAM4 Peripheral DMA Controller (PDC) driver |
![]() ![]() | SAM Peripheral DMA Controller (PDC) driver |
![]() ![]() | SAM Peripheral DMA Controller Example |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Platform Abstraction layer for BLE applications |
![]() ![]() | Platform Abstraction layer for BLE applications |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Preprocessor utils |
![]() ![]() | BLE Profile related declarations |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM4S Xplained Pro board definition and driver |
![]() ![]() | GPIO service for SAM |
![]() ![]() | Serial Mode management |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | Handles Serial driver functionalities |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | This file controls the software Serial FIFO management |
![]() ![]() | Handles Serial I/O Functionalities For the Host Device |
![]() ![]() | Event handling Serial I/O Functionalities |
![]() ![]() | Sleep mode access |
![]() ![]() | Sleep mode access |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | SAM Timer Counter (TC) driver |
![]() ![]() | SAM Timer Counter (TC) driver |
![]() ![]() | Handler timer functionalities |
![]() ![]() | Handles timer functionalities |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | Uart Serial for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | USART Serial driver functions |
![]() ![]() | Watchdog Timer (WDT) driver for SAM |
![]() ![]() | Watchdog Timer (WDT) driver for SAM |
![]() ![]() | System-specific implementation of the _write function used by the standard library |