Microchip® Advanced Software Framework

at_ble_addr_t Struct Reference

Blue-tooth Low Energy address Type.

#include <at_ble_api.h>

Data Fields

uint8_t addr [AT_BLE_ADDR_LEN]
 48-bit address, LSB format. More...
 
at_ble_addr_type_t type
 See at_ble_addr_type_t. More...
 

uint8_t at_ble_addr_t::addr[AT_BLE_ADDR_LEN]

48-bit address, LSB format.

Referenced by ble_connected_state_handler(), ble_scan_info_handler(), and ble_set_dev_config().