Microchip® Advanced Software Framework

samr30_xplained_pro Directory Reference

Files

file  conf_board.h
 Board configuration.
 
file  conf_clocks.h
 Clock configuration.
 
file  conf_extint.h
 External Interrupt Driver Configuration Header.
 
file  conf_hw_timer.h
 Configuration of Hardware Timer used for Software Timer as base timer.
 
file  conf_nvm.h
 Non Volatile Memory Configuration.
 
file  conf_rtc.h
 SAM RTC Driver Configuration Header.
 
file  conf_sio2host.h
 Serial Input & Output to Host Configuration.
 
file  conf_spi.h
 SPI configuration.
 
file  conf_spinctrl.h
 Default configurations for gfx_mono_spinctrl.
 
file  conf_ssd1306.h
 SSD1306 display controller driver configuration file.
 
file  conf_sysfont.h
 Default configurations for sysfont.
 
file  conf_trx_access.h
 Common TRX Access Configuration.