Microchip® Advanced Software Framework

_DataFrame_t Struct Reference

#include <miwi_p2p_star.h>

Data Fields

uint8_t ackReq
 
uint8_t broadcast
 
DataConf_callback_t confCallback
 
uint8_t destAddress [MY_ADDRESS_LENGTH]
 
uint8_t fromEDToED
 
uint8_t msg [MAX_PAYLOAD+4]
 
uint8_t msghandle
 
uint8_t msgLength
 
bool secEnabled
 
uint8_t timeout
 

uint8_t _DataFrame_t::ackReq

Referenced by frameParse(), and MiApp_SendData().

uint8_t _DataFrame_t::broadcast
uint8_t _DataFrame_t::destAddress[MY_ADDRESS_LENGTH]

Referenced by frameParse(), and MiApp_SendData().

uint8_t _DataFrame_t::fromEDToED
uint8_t _DataFrame_t::msg[MAX_PAYLOAD+4]
uint8_t _DataFrame_t::msghandle
uint8_t _DataFrame_t::msgLength

Referenced by frameParse(), and MiApp_SendData().

bool _DataFrame_t::secEnabled

Referenced by frameParse(), and MiApp_SendData().

uint8_t _DataFrame_t::timeout