Interface of Tasks for Demo Application on MiWi Star.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | dev_info (void) |
bool | freezer_feature (void) |
bool | Initialize_Demo (bool) |
void | Run_Demo (void) |
bool | Time_out (MIWI_TICK, MIWI_TICK, uint8_t) |
void dev_info | ( | void | ) |
bool freezer_feature | ( | void | ) |
References ButtonPressed(), delay_ms, MiWi_TickGet(), MiWi_TickGetDiff(), ONE_SECOND, and _MIWI_TICK::Val.
Referenced by main().
References appLinkFailureCallback(), CHANNEL, Connection_Confirm(), currentChannel, DemoOutput_Channel(), DemoOutput_ChannelError(), DemoOutput_Instruction(), ENABLE_ALL_CONN, longAddressValidationAndUpdation(), MiApp_ConnectionMode(), MiApp_EstablishConnection(), MiApp_ProtocolInit(), MiApp_Set(), MiApp_SubscribeDataIndicationCallback(), MiApp_SubscribeLinkFailureCallback(), myChannel, __defaultParametersRomOrRam::networkFreezerRestore, ReceivedDataIndication(), RECONNECTED, role, sleepMgr_init(), STAR_DEMO_OPTIONS_MESSAGE(), and API_UINT16_UNION::v.
Referenced by main().
void Run_Demo | ( | void | ) |
References P2PTasks(), PDS_TaskHandler(), and run_star_demo().
Referenced by main().