Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM R30 Module Xplained Pro board initialization
o*clock.cSAM R30 Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM R30 Clock Driver
o*clock_feature.hSAM R30 Clock Driver
o*common_hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*common_nvm.hNon volatile memories management
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clocks.hClock configuration
o*conf_extint.hExternal Interrupt Driver Configuration Header
o*conf_hw_timer.hConfiguration of Hardware Timer used for Software Timer as base timer
o*conf_nvm.hNon Volatile Memory Configuration
o*conf_rtc.hSAM RTC Driver Configuration Header
o*conf_sio2host.hSerial Input & Output to Host Configuration
o*conf_spi.hSPI configuration
o*conf_trx_access.hCommon TRX Access Configuration
o*D_Nv.cNV component implementation
o*D_Nv.hNV component header
o*D_Nv_Bindings.h
o*D_Nv_Init.h
o*D_XNv-SamR21.cD_XNv Drivers Implementation
o*D_XNv.hD_XNv Driver Interface
o*D_XNv_Bindings.h
o*D_XNv_Init.hD_XNv Initialization Interface
o*delay.hCommon Delay Service
o*demo_output.cDemo output Implementation
o*demo_output.hDemo output Interface
o*extint.cSAM External Interrupt Driver
o*extint.hSAM External Interrupt Driver
o*extint_callback.cSAM External Interrupt Driver
o*extint_callback.hSAM External Interrupt Driver
o*fakePds.cFake PDS implementation
o*gclk.cSAM R30 Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*hw_timer.cCopyright (c) 2013-2020 Microchip Technology Inc
o*hw_timer.hCopyright (c) 2014-2018 Microchip Technology Inc
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*main.cMain file of Simple Example Star
o*mimac_at86rf.cMAC Layer Abstraction for AT86RFx implementation
o*mimac_at86rf.hMAC Layer Abstraction for AT86RFx interface
o*mimem.cMemory Buffer handling for MiWi Protocol implementation
o*mimem.hMemory Buffer handling for MiWi Protocol interface
o*miqueue.cQueue handling for MiWi Protocol implementation
o*miqueue.hQueue handling for MiWi Protocol interface
o*miwi_api.hApplication Program Interface for MiWi Protocols
o*miwi_config.hConfiguration for MiWi Protocol
o*miwi_config_p2p.hConfiguration for MiWi P2P Protocol
o*miwi_nvm.hMiWi NVM Configuration interface
o*miwi_p2p_pds.cMiWi P2P & Star PDS Definitions
o*miwi_p2p_star.cMiWi P2P & STAR Protocol Implementation
o*miwi_p2p_star.hMiWi P2P Star header defintions
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*nvm.cSAM Non Volatile Memory driver
o*nvm.hSAM Non-Volatile Memory driver
o*parts.hAtmel part identification macros
o*pdsDataServer.hThe header file describes the Persistence Data Server interface
o*pdsMemIds.hPDS Memory ID defintions
o*phy.cPhysical Layer Abstraction for AT86RF212B implementation
o*phy.h
o*phy_at86rf212b.hPhysical Layer Abstraction for AT86RF212B addon interface
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*power.hSAM L21/L22/R30/R34/R35 Power functionality
o*preprocessor.hPreprocessor utils
o*qs_lin.hSAM USART LIN Quick Start
o*qs_nvm_basic.hSAM Non Volatile Memory Driver Quick Start
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_spi_dma_use.hSAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA
o*qs_spi_master_basic.hSAM SPI Quick Start
o*qs_spi_slave_basic.hSAM SPI Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_callback.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*read.cSystem-specific implementation of the _read function used by the standard library
o*reset.hSAM Reset functionality
o*rtc_count.cSAM RTC Driver (Count Mode)
o*rtc_count.hSAM RTC Driver (Count Mode)
o*rtc_count_interrupt.cSAM RTC Driver (Count Interrupt Mode)
o*rtc_count_interrupt.hSAM RTC Driver (Count Interrupt Mode)
o*rtc_tamper.hSAM RTC Driver (Tamper)
o*S_Nv-External.cS_Nv External Flash Driver implementation
o*S_Nv-SamR21.cNV component implementation
o*S_Nv.hNV component header
o*S_Nv_Bindings.h
o*S_Nv_Init.h
o*S_Nv_Internal.h
o*S_XNv.cExternal Nv Driver implementation
o*S_XNv.hS_XNv Driver Interface
o*S_XNv_Bindings.h
o*S_XNv_Init.hS_XNv Initializer Driver Interface
o*sal.cLow-level crypto API for an AES unit implemented in AT86RF2xx
o*sal.hDeclarations for low-level security API
o*sal_generic.hDeclarations for low-level security API
o*sal_types.hThis file contains defines for SAL types
o*sam_nvm.cNon volatile memories management for SAM devices
o*samr30_module_xplained_pro.hSAM R30 Module Xplained Pro board definition
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*serial.hSerial Mode management
o*sio2host.cHandles Serial I/O Functionalities For the Host Device
o*sio2host.hEvent handling Serial I/O Functionalities
o*sleep_mgr.cCopyright (c) 2018 - 2019 Microchip Technology Inc
o*sleep_mgr.h
o*spi.cSAM Serial Peripheral Interface Driver
o*spi.hSAM Serial Peripheral Interface Driver
o*star_demo.cDemo Application for MiWi Star Implementation
o*star_demo.hDemo Application for MiWi Star Interface
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.hPreprocessor stringizing utils
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM R30 System Interrupt Driver
o*systick_counter.cARM functions for busy-wait delay loops
o*systick_counter.hARM functions for busy-wait delay loops
o*sysTimer.cSystem timer implementation
o*sysTimer.hSystem timer interface
o*task.cImplementation of Tasks for Demo Application on MiWi Star
o*task.hInterface of Tasks for Demo Application on MiWi Star
o*tc.cSAM TC - Timer Counter Driver
o*tc.hSAM TC - Timer Counter Driver
o*tc_interrupt.cSAM TC - Timer Counter Callback Driver
o*tc_interrupt.hSAM TC - Timer Counter Callback Driver
o*tpaste.hPreprocessor token pasting utils
o*trx_access.c
o*trx_access.hHAL related APIs for externally plugged transceivers
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_interrupt.cSAM SERCOM USART Asynchronous Driver
o*usart_interrupt.hSAM SERCOM USART Asynchronous Driver
o*usart_serial.hUSART Serial wrapper service for the SAM D/L/C/R devices
o*wlPdsBindings.h
o*wlPdsDataServer.cPDS data server implementation
o*wlPdsInit.c
o*wlPdsMemIds.hPDS file and directory memory identificators definitions
o*wlPdsTaskManager.cPDS task manager implementation
o*wlPdsTaskManager.hPDS task manager interface
o*wlPdsTypes.hPDS types declaration
o*wlPdsTypesConverter.cPDS types converter implementation
o*wlPdsTypesConverter.hPDS types convertions definition
\*write.cSystem-specific implementation of the _write function used by the standard library