MiWi P2P Star header defintions.
Copyright (c) 2018 - 2022 Microchip Technology Inc. and its subsidiaries.
#include "system.h"
#include "miwi_config.h"
#include "miwi_config_p2p.h"
#include "sysTimer.h"
#include "miwi_api.h"
Data Structures | |
struct | _DataFrame_t |
struct | _P2PStarDataFrame_t |
union | P2P_STATUS |
Typedefs | |
typedef struct _DataFrame_t | DataFrame_t |
typedef struct _P2PStarDataFrame_t | P2PStarDataFrame_t |
typedef enum meshState_ | p2pStarState_t |
Functions | |
bool | isSameAddress (INPUT uint8_t *Address1, INPUT uint8_t *Address2) |
#define aMaxSIFSFrameSize (18) |
Referenced by P2PTasks().
#define aTurnaroundTime (12) |
Referenced by P2PTasks().
#define aUnitBackoffPeriod (20) |
Referenced by P2PTasks().
#define CMD_CHANNEL_HOPPING 0x84 |
Referenced by frameParse().
#define CMD_DATA_REQUEST 0x83 |
#define CMD_DATA_TO_ENDDEV_SUCCESS 0xDA |
Referenced by appAckWaitDataCallback(), frameParse(), and macAckOnlyDataCallback().
#define CMD_FORWRD_PACKET 0xCC |
Referenced by frameParse(), and MiApp_SendData().
#define CMD_IAM_ALIVE 0x7A |
Referenced by frameParse(), and sendLinkStatus().
#define CMD_MAC_DATA_REQUEST 0x04 |
Referenced by frameParse().
#define CMD_MAKE_CONNECTION_ENTRY_PERMENANT 0x3A |
#define CMD_P2P_ACTIVE_SCAN_REQUEST 0x87 |
Referenced by frameParse().
#define CMD_P2P_ACTIVE_SCAN_RESPONSE 0x97 |
Referenced by frameParse().
#define CMD_P2P_CONNECTION_REMOVAL_REQUEST 0x82 |
Referenced by frameParse(), and removeConnection().
#define CMD_P2P_CONNECTION_REMOVAL_RESPONSE 0x92 |
Referenced by frameParse().
#define CMD_P2P_CONNECTION_REQUEST 0x81 |
Referenced by frameParse(), and sendConnectionRequest().
#define CMD_P2P_CONNECTION_RESPONSE 0x91 |
Referenced by frameParse().
#define CMD_SHARE_CONNECTION_TABLE 0x77 |
Referenced by frameParse(), and MiApp_BroadcastConnectionTable().
#define CMD_TIME_SYNC_COMMAND_PACKET 0x8B |
#define CMD_TIME_SYNC_DATA_PACKET 0x8A |
#define CMD_TIME_SYNCHRONIZATION_NOTIFICATION 0x86 |
#define CMD_TIME_SYNCHRONIZATION_REQUEST 0x85 |
#define END_DEVICES_DISPLAY_TIMEOUT 1000*15 |
#define FIND_INACTIVE_DEVICE_TIMEOUT 60 |
Referenced by protocolTimerHandler(), and startCompleteProcedure().
#define INPUT |
#define IOPUT |
#define LINK_STATUS_TIMEOUT 15 |
Referenced by protocolTimerHandler(), and startLinkStatusTimer().
#define MAC_OVERHEAD (23) |
Referenced by P2PTasks().
#define macMinLIFSPeriod_def (40) |
Referenced by P2PTasks().
#define macMinSIFSPeriod_def (12) |
Referenced by P2PTasks().
#define MAX_PAYLOAD 76 |
Referenced by MiApp_SendData().
#define MAX_SCAN_DURATION 14 |
#define MICRO_SECOND_PER_COUNTER_TICK (1000000ul / ( COUNTER_CRYSTAL_FREQ / 8 )) |
#define OUTPUT |
#define PACKETLEN_CMD_CHANNEL_HOPPING 3 |
#define PACKETLEN_CMD_DATA_TO_ENDDEV_SUCCESS 1 |
Referenced by appAckWaitDataCallback(), and macAckOnlyDataCallback().
#define PACKETLEN_CMD_IAM_ALIVE 1 |
Referenced by sendLinkStatus().
#define PACKETLEN_MAC_DATA_REQUEST TX_BUFFER_SIZE |
#define PACKETLEN_P2P_ACTIVE_SCAN_REQUEST 2 |
#define PACKETLEN_P2P_ACTIVE_SCAN_RESPONSE (2 + ADDITIONAL_NODE_ID_SIZE) |
Referenced by frameParse().
#define PACKETLEN_P2P_CONNECTION_REMOVAL_REQUEST 1 |
Referenced by removeConnection().
#define PACKETLEN_P2P_CONNECTION_REMOVAL_RESPONSE 2 |
Referenced by frameParse().
#define PACKETLEN_P2P_CONNECTION_REQUEST (4 + ADDITIONAL_NODE_ID_SIZE) |
Referenced by sendConnectionRequest().
#define PACKETLEN_TIME_SYNC_DATA_PACKET TX_BUFFER_SIZE |
#define PAYLOAD_START 0 |
#define PHY_OVERHEAD (5) |
Referenced by P2PTasks().
#define SHARE_PEER_DEVICE_INFO_TIMEOUT 15 |
Referenced by connectionRespConfCallback(), protocolTimerHandler(), and startCompleteProcedure().
#define STATUS_ACTIVE_SCAN 0x02 |
Referenced by AddConnection(), and frameParse().
#define STATUS_ENTRY_NOT_EXIST 0xF0 |
Referenced by frameParse().
#define STATUS_EXISTS 0x01 |
Referenced by AddConnection(), and frameParse().
#define STATUS_NOT_ENOUGH_SPACE 0xF1 |
Referenced by AddConnection().
#define STATUS_NOT_PERMITTED 0xF3 |
Referenced by frameParse().
#define STATUS_NOT_SAME_PAN 0xF2 |
Referenced by frameParse().
#define STATUS_SUCCESS 0x00 |
Referenced by AddConnection(), and frameParse().
#define SW_ACK_TIMEOUT 2 |
Referenced by MiApp_SendData().
typedef struct _DataFrame_t DataFrame_t |
typedef struct _P2PStarDataFrame_t P2PStarDataFrame_t |
typedef enum meshState_ p2pStarState_t |
enum meshState_ |
References i, and MY_ADDRESS_LENGTH.
Referenced by AddConnection(), frameParse(), MiApp_SendData(), and MiMAC_ReceivedPacket().