Microchip® Advanced Software Framework

miwi_config.h File Reference

Configuration for MiWi Protocol.

Copyright (c) 2018 - 2022 Microchip Technology Inc. and its subsidiaries.

Macros

#define ADDITIONAL_NODE_ID_SIZE   1
 
#define CONNECTION_SIZE   20
 
#define ENABLE_APP_LAYER_ACK
 
#define ENABLE_CONSOLE
 
#define ENABLE_HAND_SHAKE
 
#define ENABLE_LINK_STATUS
 
#define ENABLE_NVM
 
#define ENABLE_PERIODIC_CONNECTIONTABLE_SHARE
 
#define ENABLE_SECURITY
 
#define EUI_0   0xBB
 
#define EUI_1   0x11
 
#define EUI_2   0x22
 
#define EUI_3   0x33
 
#define EUI_4   0x44
 
#define EUI_5   0x55
 
#define EUI_6   0x66
 
#define EUI_7   0x11
 
#define FRAME_COUNTER_UPDATE_INTERVAL   1024
 
#define IEEE_802_15_4
 
#define MY_ADDRESS_LENGTH   8
 
#define MY_ADDRESS_LENGTH   8
 
#define MY_PAN_ID   0x1234
 
#define RFD_WAKEUP_INTERVAL   8
 
#define RX_BUFFER_SIZE   80
 
#define TX_BUFFER_SIZE   80
 
#define USE_MAC_ADDRESS
 

#define ADDITIONAL_NODE_ID_SIZE   1
#define ENABLE_APP_LAYER_ACK
#define ENABLE_CONSOLE
#define ENABLE_HAND_SHAKE
#define ENABLE_LINK_STATUS
#define ENABLE_NVM
#define ENABLE_PERIODIC_CONNECTIONTABLE_SHARE
#define ENABLE_SECURITY
#define EUI_0   0xBB
#define EUI_1   0x11
#define EUI_2   0x22
#define EUI_3   0x33
#define EUI_4   0x44
#define EUI_5   0x55
#define EUI_6   0x66
#define EUI_7   0x11
#define FRAME_COUNTER_UPDATE_INTERVAL   1024

Referenced by MiMAC_Init().

#define IEEE_802_15_4

Referenced by frameParse().

#define MY_ADDRESS_LENGTH   8
#define MY_PAN_ID   0x1234
#define RFD_WAKEUP_INTERVAL   8

Referenced by frameParse(), and MiApp_ProtocolInit().

#define RX_BUFFER_SIZE   80

Referenced by DataDecrypt().

#define TX_BUFFER_SIZE   80
#define USE_MAC_ADDRESS