Microchip® Advanced Software Framework

demo_output.h File Reference

Demo output Interface.

Copyright (c) 2018 - 2019 Microchip Technology Inc. and its subsidiaries.

#include "miwi_api.h"

Macros

#define _DEMO_OUTPUT_H
 
#define DE_LEN   11
 
#define MIWI_TEXT_LEN   21
 

Functions

uint8_t ButtonPressed (void)
 
void Buttons_init (void)
 
void demo_output_freezer_options (void)
 
void DemoOutput_Channel (uint8_t channel, uint8_t step)
 
void DemoOutput_ChannelError (uint8_t channel)
 
void DemoOutput_Greeting (void)
 
void DemoOutput_HandleMessage (void)
 
void DemoOutput_Instruction (void)
 
void DemoOutput_UnicastFail (void)
 
void DemoOutput_UpdateTxRx (uint8_t TxNum, uint8_t RxNum)
 
void Joystick_Init (void)
 
uint8_t JoystickPressed (void)
 
void Source_END_DEVICE_INFO (uint8_t *)
 
void STAR_DEMO_OPTIONS_MESSAGE (DeviceRole_t deviceRole)
 

Variables

const uint8_t DE [6][DE_LEN]
 
const uint8_t MiWi [6][MIWI_TEXT_LEN]
 

#define _DEMO_OUTPUT_H
#define DE_LEN   11
#define MIWI_TEXT_LEN   21

Referenced by run_star_demo().

void Buttons_init ( void  )

Referenced by main().

void demo_output_freezer_options ( void  )

References delay_ms, and LCDDisplay().

Referenced by main().

void DemoOutput_Channel ( uint8_t  channel,
uint8_t  step 
)

References LCDDisplay().

Referenced by Connection_Confirm(), and Initialize_Demo().

void DemoOutput_ChannelError ( uint8_t  channel)

Referenced by Initialize_Demo().

void DemoOutput_Greeting ( void  )

References LCDDisplay().

Referenced by main().

void DemoOutput_Instruction ( void  )

References LCDDisplay().

Referenced by Initialize_Demo().

void DemoOutput_UnicastFail ( void  )

References LCDDisplay().

void DemoOutput_UpdateTxRx ( uint8_t  TxNum,
uint8_t  RxNum 
)

References LCDTRXCount().

Referenced by dataConfcb(), and ReceivedDataIndication().

void Joystick_Init ( void  )

Referenced by main().

uint8_t JoystickPressed ( void  )

Referenced by run_star_demo().

void Source_END_DEVICE_INFO ( uint8_t *  )
void STAR_DEMO_OPTIONS_MESSAGE ( DeviceRole_t  deviceRole)

const uint8_t DE[6][DE_LEN]
const uint8_t MiWi[6][MIWI_TEXT_LEN]

Referenced by run_star_demo().