Main file for WSN Demo Example on MiWi Mesh.
Copyright (c) 2018 - 2020 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "sio2host.h"
#include "wsndemo.h"
#include "miwi_api.h"
#include "pdsMemIds.h"
#include "pdsDataServer.h"
#include "wlPdsTaskManager.h"
#include "otau.h"
Macros | |
#define | NVM_UID_ADDRESS ((volatile uint16_t *)(0x0080400AU)) |
Functions | |
int | main (void) |
void | ReadMacAddress (void) |
#define NVM_UID_ADDRESS ((volatile uint16_t *)(0x0080400AU)) |
Referenced by ReadMacAddress().
int main | ( | void | ) |
void ReadMacAddress | ( | void | ) |
References MY_ADDRESS_LENGTH, myLongAddress, and NVM_UID_ADDRESS.
Referenced by main().