Microchip® Advanced Software Framework

miwi_config.h File Reference

Configuration for MiWi Protocol.

Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define ENABLE_CONSOLE
 
#define EUI_0   0xAB
 
#define EUI_1   0x11
 
#define EUI_2   0x22
 
#define EUI_3   0x33
 
#define EUI_4   0x44
 
#define EUI_5   0x55
 
#define EUI_6   0x66
 
#define EUI_7   0x11
 
#define FRAME_COUNTER_UPDATE_INTERVAL   1024
 
#define IEEE_802_15_4
 
#define MY_ADDRESS_LENGTH   8
 
#define MY_ADDRESS_LENGTH   8
 
#define MY_PAN_ID   0x1234
 
#define RX_BUFFER_SIZE   66
 
#define TX_BUFFER_SIZE   40
 

#define ENABLE_CONSOLE
#define EUI_0   0xAB
#define EUI_1   0x11
#define EUI_2   0x22
#define EUI_3   0x33
#define EUI_4   0x44
#define EUI_5   0x55
#define EUI_6   0x66
#define EUI_7   0x11
#define FRAME_COUNTER_UPDATE_INTERVAL   1024

Referenced by MiMAC_Init().

#define IEEE_802_15_4
#define MY_ADDRESS_LENGTH   8

Referenced by ReadMacAddress(), and wsndemo_init().

#define MY_ADDRESS_LENGTH   8
#define MY_PAN_ID   0x1234

Referenced by otauClientSendNotify().

#define RX_BUFFER_SIZE   66
#define TX_BUFFER_SIZE   40