Microchip® Advanced Software Framework

mimem.h File Reference

Memory Buffer handling for MiWi Protocol interface.

Copyright (c) 2018 - 2019 Microchip Technology Inc. and its subsidiaries.

Macros

#define NUMBER_OF_MIMEM_BUFFERS   30
 

Functions

void * MiMem_Alloc (uint8_t size)
 
void MiMem_Free (void *buffPtr)
 
void MiMem_Init (void)
 
uint8_t MiMem_PercentageOfFreeBuffers (void)
 

#define NUMBER_OF_MIMEM_BUFFERS   30

uint8_t MiMem_PercentageOfFreeBuffers ( void  )