Microchip® Advanced Software Framework

phy.h File Reference
#include "miwi_config.h"
#include "miwi_api.h"

Data Structures

struct  _PhyTxFrame_t
 
struct  PHY_DataInd_t
 
struct  PHY_DataReq_t
 
union  RADIO_STATUS
 
struct  RxBuffer_t
 

Macros

#define AACK_ACK_TIME   2
 
#define AACK_FLTR_RES_FT   5
 
#define AACK_PROM_MODE   1
 
#define AACK_SPC_EN   0
 
#define AACK_UPLD_RES_FT   4
 
#define AMI   5
 
#define ANT_CTRL   0
 
#define ANT_DIV_EN   3
 
#define ANT_DIV_REG   0x0d
 
#define ANT_EXT_SW_EN   2
 
#define ANT_SEL   7
 
#define ARET_TX_TS_EN   7
 
#define BANK_SIZE   4
 
#define BAT_LOW   7
 
#define BATMON_REG   0x11
 
#define CCA_ED_DONE   4
 
#define CCA_THRES_REG   0x09
 
#define CSMA_BE_REG   0x2f
 
#define CSMA_SEED_0_REG   0x2d
 
#define CSMA_SEED_1_REG   0x2e
 
#define FCF_FRAMETYPE_MASK   (0x07)
 Defines a mask for the frame type. More...
 
#define FCF_GET_FRAMETYPE(x)   ((x) & FCF_FRAMETYPE_MASK)
 Macro to get the frame type. More...
 
#define FTN_CTRL_REG   0x18
 
#define IEEE_ADDR_0_REG   0x24
 
#define IEEE_ADDR_1_REG   0x25
 
#define IEEE_ADDR_2_REG   0x26
 
#define IEEE_ADDR_3_REG   0x27
 
#define IEEE_ADDR_4_REG   0x28
 
#define IEEE_ADDR_5_REG   0x29
 
#define IEEE_ADDR_6_REG   0x2a
 
#define IEEE_ADDR_7_REG   0x2b
 
#define IRQ_2_EXT_EN   6
 
#define IRQ_MASK_MODE   1
 
#define IRQ_MASK_REG   0x0e
 
#define IRQ_POLARITY   0
 
#define IRQ_STATUS_REG   0x0f
 
#define KEY_SEQUENCE_NUMBER   0x00
 
#define MAN_ID_0_REG   0x1e
 
#define MAN_ID_1_REG   0x1f
 
#define MAX_PSDU   127
 
#define OQPSK_DATA_RATE   0
 
#define OQPSK_SCRAM_EN   5
 
#define PA_EXT_EN   7
 
#define PAN_ID_0_REG   0x22
 
#define PAN_ID_1_REG   0x23
 
#define PART_NUM_REG   0x1c
 
#define PHY_CC_CCA_REG   0x08
 
#define PHY_CC_CCA_REG   0x08
 
#define PHY_ED_LEVEL_REG   0x07
 
#define PHY_PMU_VALUE_REG   0x3b
 
#define PHY_RSSI_REG   0x06
 
#define PHY_STATUS_CHANNEL_ACCESS_FAILURE   2
 
#define PHY_STATUS_ERROR   1
 
#define PHY_STATUS_NO_ACK   3
 
#define PHY_STATUS_SUCCESS   0
 
#define PHY_TX_PWR_REG   0x05
 
#define PHY_TX_TIME_REG   0x3b
 
#define PLL_CF_REG   0x1a
 
#define PLL_DCU_REG   0x1b
 
#define PLL_LOCK   0
 
#define PLL_UNLOCK   1
 
#define PROTOCOL_HEADER_SIZE   32
 
#define RND_VALUE   5
 
#define RSSI   0
 
#define RX_BL_CTRL   4
 
#define RX_CRC_VALID   7
 
#define RX_CTRL_REG   0x0a
 
#define RX_PACKET_SIZE   (RX_BUFFER_SIZE+PROTOCOL_HEADER_SIZE+MY_ADDRESS_LENGTH+MY_ADDRESS_LENGTH+12)
 
#define RX_SAFE_MODE   7
 
#define RX_START   2
 
#define RX_SYN_REG   0x15
 
#define SEC_LEVEL_CBC_MAC_128   5
 
#define SEC_LEVEL_CBC_MAC_128   5
 
#define SEC_LEVEL_CBC_MAC_32   7
 
#define SEC_LEVEL_CBC_MAC_32   7
 
#define SEC_LEVEL_CBC_MAC_64   6
 
#define SEC_LEVEL_CBC_MAC_64   6
 
#define SEC_LEVEL_CCM_128   2
 
#define SEC_LEVEL_CCM_128   2
 
#define SEC_LEVEL_CCM_32   4
 
#define SEC_LEVEL_CCM_32   4
 
#define SEC_LEVEL_CCM_64   3
 
#define SEC_LEVEL_CCM_64   3
 
#define SEC_LEVEL_CTR   1
 
#define SEC_LEVEL_CTR   1
 
#define SECURITY_KEY_00   0x00
 
#define SECURITY_KEY_01   0x01
 
#define SECURITY_KEY_02   0x02
 
#define SECURITY_KEY_03   0x03
 
#define SECURITY_KEY_04   0x04
 
#define SECURITY_KEY_05   0x05
 
#define SECURITY_KEY_06   0x06
 
#define SECURITY_KEY_07   0x07
 
#define SECURITY_KEY_08   0x08
 
#define SECURITY_KEY_09   0x09
 
#define SECURITY_KEY_10   0x0a
 
#define SECURITY_KEY_11   0x0b
 
#define SECURITY_KEY_12   0x0c
 
#define SECURITY_KEY_13   0x0d
 
#define SECURITY_KEY_14   0x0e
 
#define SECURITY_KEY_15   0x0f
 
#define SECURITY_LEVEL   SEC_LEVEL_CCM_32
 
#define SFD_VALUE_REG   0x0b
 
#define SHORT_ADDR_0_REG   0x20
 
#define SHORT_ADDR_1_REG   0x21
 
#define SPI_CMD_MODE   2
 
#define TRAC_STATUS   5
 
#define TRAC_STATUS_CHANNEL_ACCESS_FAILURE   3
 
#define TRAC_STATUS_INVALID   7
 
#define TRAC_STATUS_NO_ACK   5
 
#define TRAC_STATUS_SUCCESS   0
 
#define TRAC_STATUS_SUCCESS_DATA_PENDING   1
 
#define TRAC_STATUS_SUCCESS_WAIT_FOR_ACK   2
 
#define TRX_CMD   0
 
#define TRX_CMD_FORCE_PLL_ON   4
 
#define TRX_CMD_FORCE_TRX_OFF   3
 
#define TRX_CMD_NOP   0
 
#define TRX_CMD_PLL_ON   9
 
#define TRX_CMD_RX_AACK_ON   22
 
#define TRX_CMD_RX_ON   6
 
#define TRX_CMD_TRX_OFF   8
 
#define TRX_CMD_TX_ARET_ON   25
 
#define TRX_CMD_TX_START   2
 
#define TRX_CTRL_0_REG   0x03
 
#define TRX_CTRL_1_REG   0x04
 
#define TRX_CTRL_2_REG   0x0c
 
#define TRX_END   3
 
#define TRX_RPC_REG   0x16
 
#define TRX_STATE_REG   0x02
 
#define TRX_STATUS_BUSY_RX   1
 
#define TRX_STATUS_BUSY_RX_AACK   17
 
#define TRX_STATUS_BUSY_RX_AACK_NOCLK   30
 
#define TRX_STATUS_BUSY_TX   2
 
#define TRX_STATUS_BUSY_TX_ARET   18
 
#define TRX_STATUS_MASK   0x1f
 
#define TRX_STATUS_P_ON   0
 
#define TRX_STATUS_PLL_ON   9
 
#define TRX_STATUS_REG   0x01
 
#define TRX_STATUS_RX_AACK_ON   22
 
#define TRX_STATUS_RX_AACK_ON_NOCLK   29
 
#define TRX_STATUS_RX_ON   6
 
#define TRX_STATUS_RX_ON_NOCLK   28
 
#define TRX_STATUS_SLEEP   15
 
#define TRX_STATUS_STATE_TRANSITION   31
 
#define TRX_STATUS_TRX_OFF   8
 
#define TRX_STATUS_TRX_STATUS_MASK   0x1f
 
#define TRX_STATUS_TX_ARET_ON   25
 
#define TRX_UR   6
 
#define TST_AGC_REG   0x3c
 
#define TST_CTRL_DIGI_REG   0x36
 
#define TST_SDM_REG   0x3d
 
#define TX_AUTO_CRC_ON   5
 
#define VERSION_NUM_REG   0x1d
 
#define VREG_CTRL_REG   0x10
 
#define XAH_CTRL_0_REG   0x2c
 
#define XAH_CTRL_1_REG   0x17
 
#define XAH_CTRL_2_REG   0x19
 
#define XOSC_CTRL_REG   0x12
 

Typedefs

typedef void(* PHY_DataConfCb_t )(uint8_t status)
 
typedef struct PHY_DataInd_t PHY_DataInd_t
 
typedef struct PHY_DataReq_t PHY_DataReq_t
 
typedef void(* PHY_ReservedFrameIndCallback_t )(PHY_DataInd_t *ind)
 
typedef struct _PhyTxFrame_t PhyTxFrame_t
 

Functions

void CONSOLE_PrintHex (uint8_t toPrint)
 
void CONSOLE_PutString (char *str)
 
bool DataDecrypt (uint8_t *Payload, uint8_t *PayloadLen, uint8_t *SourceIEEEAddress, API_UINT32_UNION FrameCounter, uint8_t FrameControl)
 
bool DataEncrypt (uint8_t *, uint8_t *, API_UINT32_UNION, uint8_t)
 
void mic_generator (uint8_t *Payloadinfo, uint8_t, uint8_t frame_control, API_UINT32_UNION FrameCounter, uint8_t *Address)
 
void PHY_DataConf (uint8_t status)
 
void PHY_DataReq (PHY_DataReq_t *phyDataReq)
 
void PHY_DecryptReq (uint8_t *text, uint8_t *key)
 
uint8_t PHY_EdReq (void)
 
void PHY_EncryptReq (uint8_t *text, uint8_t *key)
 
void PHY_EncryptReqCBC (uint8_t *text, uint8_t *key)
 
void PHY_Init (void)
 
uint16_t PHY_RandomReq (void)
 
void PHY_SetChannel (uint8_t channel)
 
void PHY_SetIEEEAddr (uint8_t *ieee_addr)
 
void PHY_SetPanId (uint16_t panId)
 
void PHY_SetRxState (bool rx)
 
void PHY_SetShortAddr (uint16_t addr)
 
void PHY_SetTxPower (uint8_t txPower)
 
void PHY_Sleep (void)
 
void PHY_TaskHandler (void)
 
void PHY_TxHandler (void)
 
void PHY_Wakeup (void)
 
void print_rx_message (void)
 
bool validate_mic (void)
 

Variables

RxBuffer_t RxBuffer []
 

#define AACK_ACK_TIME   2
#define AACK_FLTR_RES_FT   5
#define AACK_PROM_MODE   1
#define AACK_SPC_EN   0
#define AACK_UPLD_RES_FT   4
#define AMI   5
#define ANT_CTRL   0
#define ANT_DIV_EN   3

Referenced by PHY_Init().

#define ANT_DIV_REG   0x0d

Referenced by PHY_Init(), PHY_Sleep(), and PHY_Wakeup().

#define ANT_EXT_SW_EN   2

Referenced by PHY_Init(), PHY_Sleep(), and PHY_Wakeup().

#define ANT_SEL   7
#define ARET_TX_TS_EN   7
#define BANK_SIZE   4
#define BAT_LOW   7
#define BATMON_REG   0x11
#define CCA_ED_DONE   4

Referenced by PHY_EdReq().

#define CCA_THRES_REG   0x09
#define CSMA_BE_REG   0x2f
#define CSMA_SEED_0_REG   0x2d

Referenced by PHY_SetShortAddr().

#define CSMA_SEED_1_REG   0x2e
#define FCF_FRAMETYPE_MASK   (0x07)

Defines a mask for the frame type.

(Table 65 IEEE 802.15.4 Specification)

#define FCF_GET_FRAMETYPE (   x)    ((x) & FCF_FRAMETYPE_MASK)

Macro to get the frame type.

#define FTN_CTRL_REG   0x18
#define IEEE_ADDR_0_REG   0x24

Referenced by PHY_SetIEEEAddr().

#define IEEE_ADDR_1_REG   0x25
#define IEEE_ADDR_2_REG   0x26
#define IEEE_ADDR_3_REG   0x27
#define IEEE_ADDR_4_REG   0x28
#define IEEE_ADDR_5_REG   0x29
#define IEEE_ADDR_6_REG   0x2a
#define IEEE_ADDR_7_REG   0x2b
#define IRQ_2_EXT_EN   6
#define IRQ_MASK_MODE   1

Referenced by PHY_Init().

#define IRQ_MASK_REG   0x0e

Referenced by PHY_Init().

#define IRQ_POLARITY   0
#define IRQ_STATUS_REG   0x0f
#define KEY_SEQUENCE_NUMBER   0x00
#define MAN_ID_0_REG   0x1e
#define MAN_ID_1_REG   0x1f
#define MAX_PSDU   127

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define OQPSK_DATA_RATE   0
#define OQPSK_SCRAM_EN   5
#define PA_EXT_EN   7
#define PAN_ID_0_REG   0x22

Referenced by PHY_SetPanId().

#define PAN_ID_1_REG   0x23

Referenced by PHY_SetPanId().

#define PART_NUM_REG   0x1c
#define PHY_CC_CCA_REG   0x08

Referenced by phySetChannel().

#define PHY_CC_CCA_REG   0x08
#define PHY_ED_LEVEL_REG   0x07

Referenced by PHY_EdReq(), and PHY_TaskHandler().

#define PHY_PMU_VALUE_REG   0x3b
#define PHY_RSSI_REG   0x06

Referenced by PHY_RandomReq().

#define PHY_STATUS_CHANNEL_ACCESS_FAILURE   2

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define PHY_STATUS_ERROR   1
#define PHY_STATUS_NO_ACK   3

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define PHY_STATUS_SUCCESS   0

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define PHY_TX_PWR_REG   0x05

Referenced by PHY_Init(), and PHY_SetTxPower().

#define PHY_TX_TIME_REG   0x3b
#define PLL_CF_REG   0x1a
#define PLL_DCU_REG   0x1b
#define PLL_LOCK   0
#define PLL_UNLOCK   1
#define PROTOCOL_HEADER_SIZE   32
#define RND_VALUE   5

Referenced by PHY_RandomReq().

#define RSSI   0
#define RX_BL_CTRL   4
#define RX_CRC_VALID   7
#define RX_CTRL_REG   0x0a
#define RX_SAFE_MODE   7

Referenced by PHY_Init().

#define RX_START   2
#define RX_SYN_REG   0x15

Referenced by PHY_EdReq(), and PHY_RandomReq().

#define SEC_LEVEL_CBC_MAC_128   5
#define SEC_LEVEL_CBC_MAC_128   5
#define SEC_LEVEL_CBC_MAC_32   7
#define SEC_LEVEL_CBC_MAC_32   7
#define SEC_LEVEL_CBC_MAC_64   6
#define SEC_LEVEL_CBC_MAC_64   6
#define SEC_LEVEL_CCM_128   2
#define SEC_LEVEL_CCM_128   2
#define SEC_LEVEL_CCM_32   4
#define SEC_LEVEL_CCM_32   4
#define SEC_LEVEL_CCM_64   3
#define SEC_LEVEL_CCM_64   3
#define SEC_LEVEL_CTR   1
#define SEC_LEVEL_CTR   1
#define SECURITY_KEY_00   0x00
#define SECURITY_KEY_01   0x01
#define SECURITY_KEY_02   0x02
#define SECURITY_KEY_03   0x03
#define SECURITY_KEY_04   0x04
#define SECURITY_KEY_05   0x05
#define SECURITY_KEY_06   0x06
#define SECURITY_KEY_07   0x07
#define SECURITY_KEY_08   0x08
#define SECURITY_KEY_09   0x09
#define SECURITY_KEY_10   0x0a
#define SECURITY_KEY_11   0x0b
#define SECURITY_KEY_12   0x0c
#define SECURITY_KEY_13   0x0d
#define SECURITY_KEY_14   0x0e
#define SECURITY_KEY_15   0x0f
#define SECURITY_LEVEL   SEC_LEVEL_CCM_32
#define SFD_VALUE_REG   0x0b
#define SHORT_ADDR_0_REG   0x20

Referenced by PHY_SetShortAddr().

#define SHORT_ADDR_1_REG   0x21

Referenced by PHY_SetShortAddr().

#define SPI_CMD_MODE   2

Referenced by PHY_Init().

#define TRAC_STATUS   5

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define TRAC_STATUS_CHANNEL_ACCESS_FAILURE   3

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define TRAC_STATUS_INVALID   7
#define TRAC_STATUS_NO_ACK   5

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define TRAC_STATUS_SUCCESS   0

Referenced by PHY_TaskHandler(), and PHY_TxHandler().

#define TRAC_STATUS_SUCCESS_DATA_PENDING   1
#define TRAC_STATUS_SUCCESS_WAIT_FOR_ACK   2
#define TRX_CMD   0
#define TRX_CMD_FORCE_PLL_ON   4
#define TRX_CMD_FORCE_TRX_OFF   3

Referenced by phyTrxSetState().

#define TRX_CMD_NOP   0
#define TRX_CMD_PLL_ON   9

Referenced by PHY_EdReq().

#define TRX_CMD_RX_AACK_ON   22

Referenced by phySetRxState().

#define TRX_CMD_RX_ON   6

Referenced by PHY_EdReq(), and PHY_RandomReq().

#define TRX_CMD_TRX_OFF   8
#define TRX_CMD_TX_ARET_ON   25

Referenced by PHY_TxHandler().

#define TRX_CMD_TX_START   2
#define TRX_CTRL_0_REG   0x03
#define TRX_CTRL_1_REG   0x04

Referenced by PHY_Init().

#define TRX_CTRL_2_REG   0x0c

Referenced by PHY_Init().

#define TRX_END   3
#define TRX_RPC_REG   0x16
#define TRX_STATE_REG   0x02
#define TRX_STATUS_BUSY_RX   1
#define TRX_STATUS_BUSY_RX_AACK   17
#define TRX_STATUS_BUSY_RX_AACK_NOCLK   30
#define TRX_STATUS_BUSY_TX   2
#define TRX_STATUS_BUSY_TX_ARET   18
#define TRX_STATUS_MASK   0x1f
#define TRX_STATUS_P_ON   0
#define TRX_STATUS_PLL_ON   9
#define TRX_STATUS_REG   0x01
#define TRX_STATUS_RX_AACK_ON   22

Referenced by PHY_TaskHandler().

#define TRX_STATUS_RX_AACK_ON_NOCLK   29
#define TRX_STATUS_RX_ON   6
#define TRX_STATUS_RX_ON_NOCLK   28
#define TRX_STATUS_SLEEP   15
#define TRX_STATUS_STATE_TRANSITION   31
#define TRX_STATUS_TRX_OFF   8

Referenced by PHY_Init(), and phyTrxSetState().

#define TRX_STATUS_TRX_STATUS_MASK   0x1f
#define TRX_STATUS_TX_ARET_ON   25
#define TRX_UR   6
#define TST_AGC_REG   0x3c
#define TST_CTRL_DIGI_REG   0x36
#define TST_SDM_REG   0x3d
#define TX_AUTO_CRC_ON   5

Referenced by PHY_Init().

#define VERSION_NUM_REG   0x1d
#define VREG_CTRL_REG   0x10
#define XAH_CTRL_0_REG   0x2c
#define XAH_CTRL_1_REG   0x17
#define XAH_CTRL_2_REG   0x19
#define XOSC_CTRL_REG   0x12

typedef void(* PHY_DataConfCb_t)(uint8_t status)
typedef struct PHY_DataInd_t PHY_DataInd_t
typedef struct PHY_DataReq_t PHY_DataReq_t
typedef void(* PHY_ReservedFrameIndCallback_t)(PHY_DataInd_t *ind)
typedef struct _PhyTxFrame_t PhyTxFrame_t

void CONSOLE_PrintHex ( uint8_t  toPrint)
void CONSOLE_PutString ( char *  str)
bool DataDecrypt ( uint8_t *  Payload,
uint8_t *  PayloadLen,
uint8_t *  SourceIEEEAddress,
API_UINT32_UNION  FrameCounter,
uint8_t  FrameControl 
)

Referenced by MiMAC_ReceivedPacket().

bool DataEncrypt ( uint8_t *  ,
uint8_t *  ,
API_UINT32_UNION  ,
uint8_t   
)

Referenced by MiMAC_SendPacket().

void mic_generator ( uint8_t *  Payloadinfo,
uint8_t  ,
uint8_t  frame_control,
API_UINT32_UNION  FrameCounter,
uint8_t *  Address 
)
void PHY_DataConf ( uint8_t  status)

References dataConfAvailable, and dataStatus.

Referenced by MiMAC_SendPacket().

void PHY_DecryptReq ( uint8_t *  text,
uint8_t *  key 
)
void PHY_EncryptReq ( uint8_t *  text,
uint8_t *  key 
)
void PHY_EncryptReqCBC ( uint8_t *  text,
uint8_t *  key 
)
void PHY_SetChannel ( uint8_t  channel)
void PHY_SetIEEEAddr ( uint8_t *  ieee_addr)

References IEEE_ADDR_0_REG, and trx_reg_write().

Referenced by MiMAC_Init(), and wsndemo_init().

void PHY_SetPanId ( uint16_t  panId)
void PHY_SetRxState ( bool  rx)

References phyRxState, and phySetRxState().

Referenced by MiMAC_Init().

void PHY_SetShortAddr ( uint16_t  addr)
void PHY_SetTxPower ( uint8_t  txPower)
void print_rx_message ( void  )
bool validate_mic ( void  )