__defaultParametersRamOnly | |
 __defaultParametersRomOrRam | |
 _Block_t | |
 _CoordHopCount_t | |
 _CoordRouteTable_t | |
 _DRIVER_UINT8_UNION_ | |
 _EventToMemoryIdMapping_t | |
 _MIWI_TICK | |
  _MIWI_TICK_bytes | |
  _MIWI_TICK_words | |
 _nvm_module | |
 _PhyTxFrame_t | |
 _RouteEntry_t | |
 _system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 API_UINT16_UNION | |
 API_UINT32_UNION | |
 API_UINT64_UNION | |
 app_info_t | |
 app_table_tag | |
 AppCmdHeader_t | |
 AppCmdIdentify_t | |
 AppCmdUartHeader_t | |
 AppCmdUartIdentify_t | |
 AppMessage_t | |
 AT86RF212B_IFREG | |
 beaconDescriptor_t | |
 BlockHeader_t | |
 BlockHeaderSNv1_t | |
 BootInfo_t | |
 CapabilityInfo | |
 circularBuffer_t | |
 CommDeviceTable_t | |
 coordinatorTable_ | |
 DataHandleTable_ | |
 deviceTable_ | |
 DuplicateRejectionTable_ | |
 ExistingImageInfo_t | |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 featureBits_t | |
 featureMask_t | |
 i2c_master_config | Configuration structure for the I2C Master device |
 i2c_master_module | SERCOM I2C Master driver software device instance structure |
 i2c_master_packet | I2C master packet for read/write |
 Item_t | Structure used to store where to find an item |
 ItemIdToMemoryMapping_t | |
 JoinWish | |
 log_header_t | |
 log_indication_t | |
 log_request_t | |
 MAC_RECEIVED_PACKET | |
 MAC_TRANS_PARAM | |
 MACINIT_PARAM | |
 MeshGeneralInfotMem_t | |
 MiQueue | Queue structure |
 miQueueBuffer | |
 node_address_t | |
 nvm_config | NVM controller configuration structure |
 nvm_fusebits | NVM user row fuse setting structure |
 nvm_parameters | NVM memory parameter structure |
 otau_domain_msg_t | |
 otau_rcvd_frame_t | |
 otauClientDiscoveryReq_t | |
 otauClientIdentifyRequest_t | |
 otauClientInfoIndication_t | |
 otauClientInfoRequest_t | |
 otauClientNotifyIndication_t | |
 otauClientResetRequest_t | |
 otauCurrentImage_t | |
 otauImageNotifyRequest_t | |
 otauImageRequest_t | |
 otauImageResponse_t | |
 otauQueryImageRequest_t | |
 otauServerInfoResp_t | |
 otauSwitchImageRequest_t | |
 otauSwitchImageResponse_t | |
 PDS_DirDescr_t | |
 PHY_DataInd_t | |
 PHY_DataReq_t | |
 port_config | Port pin configuration structure |
 RADIO_STATUS | |
 read_mem_indication_t | |
 read_memory_req_t | |
 RebroadcastTable_ | |
 RECEIVED_MESH_MESSAGE | |
 RECEIVED_MESSAGE | |
 RxBuffer_t | |
 search_tag | Structure to search for a buffer to be removed from a queue |
 searchConf_t | |
 SectorHeader_t | 16 byte sector header used in flash located at the start of the active sector |
 SectorHeaderSnv1_t | 16 byte sector header used in flash located at the start of the active sector |
 server_notify_indication_t | |
 SleepDeviceTable_ | |
 spi_config | SPI configuration structure |
 spi_master_config | SPI Master configuration structure |
 spi_module | SERCOM SPI driver software device instance structure |
 spi_slave_config | SPI slave configuration structure |
 spi_slave_inst | SPI peripheral slave instance structure |
 spi_slave_inst_config | SPI peripheral slave configuration structure |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 SYS_Timer_t | |
 system_battery_backup_power_switch_config | Battery Backup Power Switch (BBPS) Control configuration |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_dpll_config | Configuration structure for DPLL |
 system_clock_source_osc16m_config | Configuration structure for OSC16M |
 system_clock_source_osc32k_config | Configuration structure for OSCULP32K |
 system_clock_source_osculp32k_config | Configuration structure for OSCULP32K |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 system_standby_config | Standby configuration |
 system_voltage_references_config | Voltage References System (VREF) Control configuration |
 system_voltage_regulator_config | Voltage Regulator System (VREG) Control configuration |
 tc_16bit_config | Configuration struct for TC module in 16-bit size counter mode |
 tc_32bit_config | Configuration struct for TC module in 32-bit size counter mode |
 tc_8bit_config | Configuration struct for TC module in 8-bit size counter mode |
 tc_config | TC configuration structure |
 tc_events | TC event enable/disable structure |
 tc_module | TC software device instance structure |
 tc_pwm_channel | Configuration struct for TC module in 32-bit size counter mode |
 trace_indication_t | |
 trace_request_t | |
 trace_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_config | USART configuration struct |
 usart_module | SERCOM USART driver software device instance structure |
 write_mem_indication_t | |
 write_memory_req_t | |