#include <wlPdsTypesConverter.h>
Data Fields | |
uint8_t | capabilityInfo |
uint32_t | channelMap |
uint64_t | extendedAddress |
uint8_t | logicalChannel |
uint16_t | networkAddress |
uint8_t | nwkSecurityLevel |
uint16_t | panId |
uint8_t MeshGeneralInfotMem_t::capabilityInfo |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint32_t MeshGeneralInfotMem_t::channelMap |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint64_t MeshGeneralInfotMem_t::extendedAddress |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint8_t MeshGeneralInfotMem_t::logicalChannel |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint16_t MeshGeneralInfotMem_t::networkAddress |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint8_t MeshGeneralInfotMem_t::nwkSecurityLevel |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().
uint16_t MeshGeneralInfotMem_t::panId |
Referenced by fillGeneralInformation(), and updateGeneralInfoSet().