Microchip® Advanced Software Framework

write_mem_indication_t Struct Reference

#include <otau_debug.h>

Data Fields

uint8_t domainId
 
uint32_t mem_addr
 
uint16_t mem_len
 
uint8_t mem_type
 
uint8_t msg_id
 
uint8_t status
 

uint8_t write_mem_indication_t::domainId

Referenced by otauDebugRcvdFrame().

uint32_t write_mem_indication_t::mem_addr

Referenced by otauDebugRcvdFrame().

uint16_t write_mem_indication_t::mem_len

Referenced by otauDebugRcvdFrame().

uint8_t write_mem_indication_t::mem_type

Referenced by otauDebugRcvdFrame().

uint8_t write_mem_indication_t::msg_id

Referenced by otauDebugRcvdFrame().

uint8_t write_mem_indication_t::status

Referenced by otauDebugRcvdFrame().