#include "net/ip/uip.h"
Functions | |
int | ip64_addr_4to6 (const uip_ip4addr_t *ipv4addr, uip_ip6addr_t *ipv6addr) |
int | ip64_addr_6to4 (const uip_ip6addr_t *ipv6addr, uip_ip4addr_t *ipv4addr) |
void | ip64_addr_copy4 (uip_ip4addr_t *dest, const uip_ip4addr_t *src) |
void | ip64_addr_copy6 (uip_ip6addr_t *dest, const uip_ip6addr_t *src) |
int ip64_addr_4to6 | ( | const uip_ip4addr_t * | ipv4addr, |
uip_ip6addr_t * | ipv6addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
Referenced by ip64_4to6(), ip64_dhcpc_configured(), ip64_dhcpc_init(), newdata(), start_request(), and websocket_http_client_get().
int ip64_addr_6to4 | ( | const uip_ip6addr_t * | ipv6addr, |
uip_ip4addr_t * | ipv4addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
Referenced by ip64_6to4().
void ip64_addr_copy4 | ( | uip_ip4addr_t * | dest, |
const uip_ip4addr_t * | src | ||
) |
Referenced by ip64_6to4(), ip64_set_draddr(), ip64_set_hostaddr(), and ip64_set_netmask().
void ip64_addr_copy6 | ( | uip_ip6addr_t * | dest, |
const uip_ip6addr_t * | src | ||
) |
Referenced by ip64_4to6(), and ip64_set_ipv6_address().