#include <uip.h>
Data Fields | |
uint16_t | u16 [8] |
uint8_t | u8 [16] |
uint16_t uip_ip6addr_t::u16[8] |
Referenced by add_req_ipaddr(), compress_addr_64(), create_msg(), ipaddr_maskcmp(), parse_msg(), and parse_options().
uint8_t uip_ip6addr_t::u8[16] |
Referenced by create_dag_callback(), fwc_add(), fwc_lookup(), get_match_length(), ip64_addr_4to6(), ip64_addr_6to4(), ip64_arp_arp_input(), ip64_dhcpc_configured(), main(), mdns_lookup(), rpl_add_dag(), rpl_join_instance(), rpl_remove_routes_by_nexthop(), rpl_set_root(), tcpip_ipv6_output(), uip_arp_arpin(), uip_debug_ipaddr_print(), uip_ds6_defrt_add(), uip_ds6_defrt_rm(), uip_ds6_route_add(), uip_ds6_set_addr_iid(), uip_over_mesh_init(), uiplib_ip6addrconv(), and uncompress_addr().