Macros | |
#define | printf(...) |
Functions | |
int | ip64_addr_4to6 (const uip_ip4addr_t *ipv4addr, uip_ip6addr_t *ipv6addr) |
int | ip64_addr_6to4 (const uip_ip6addr_t *ipv6addr, uip_ip4addr_t *ipv4addr) |
void | ip64_addr_copy4 (uip_ip4addr_t *dest, const uip_ip4addr_t *src) |
void | ip64_addr_copy6 (uip_ip6addr_t *dest, const uip_ip6addr_t *src) |
#define printf | ( | ... | ) |
Referenced by _xassert(), acked(), at24mac602_arch_read_eui64(), at24mac602_arch_read_serial128(), at24mac602_read_eui64(), at24mac602_read_serial128(), call_process(), check_entries(), create_dag_callback(), echo_reply_callback(), if(), init(), input(), ip64_addr_4to6(), ip64_addr_6to4(), ip64_addrmap_lookup(), ip64_addrmap_lookup_port(), ip64_arp_arp_input(), ip64_arp_check_cache(), ip64_dhcpc_configured(), ip64_ipv4_dhcp_init(), ip64_set_ipv4_address(), ksz8851snl_read(), ksz8851snl_send(), ledctrl_receiver(), main(), mdns_found(), mdns_lookup(), mdns_query(), netstack_aes_decrypt(), netstack_aes_encrypt(), netstack_aes_init(), netstack_aes_verify(), newdata(), output(), parse_name(), print_processes(), print_reset_causes(), process_post(), PROCESS_THREAD(), queuebuf_debug_print(), queuebuf_free(), route_callback(), rpl_add_route(), rtimer_arch_schedule(), set_global_address(), set_link_addr(), simple_rpl_global_repair(), simple_rpl_init_dag_immediately(), simple_udp_ping_send_ping(), start_request(), tcpip_ipv6_output(), uip_debug_ipaddr_print(), and websocket_http_client_send().
int ip64_addr_4to6 | ( | const uip_ip4addr_t * | ipv4addr, |
uip_ip6addr_t * | ipv6addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
Referenced by ip64_4to6(), ip64_dhcpc_configured(), ip64_dhcpc_init(), newdata(), start_request(), and websocket_http_client_get().
int ip64_addr_6to4 | ( | const uip_ip6addr_t * | ipv6addr, |
uip_ip4addr_t * | ipv4addr | ||
) |
References printf, uip_ip4addr_t::u8, and uip_ip6addr_t::u8.
Referenced by ip64_6to4().
void ip64_addr_copy4 | ( | uip_ip4addr_t * | dest, |
const uip_ip4addr_t * | src | ||
) |
Referenced by ip64_6to4(), ip64_set_draddr(), ip64_set_hostaddr(), and ip64_set_netmask().
void ip64_addr_copy6 | ( | uip_ip6addr_t * | dest, |
const uip_ip6addr_t * | src | ||
) |
Referenced by ip64_4to6(), and ip64_set_ipv6_address().